Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
471344 |
Seal Type
N/A 47 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.445 in62.103 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
474276 |
Seal Type
N/A 47 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 1.988 in50.495 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
474276V |
Seal Type
N/A 47 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 1.988 in50.495 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
474281 |
Seal Type
N/A 47 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.763 in70.18 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
6312 |
Seal Type
N/A 8L |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.187 in55.55 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Leather | CAD N/A |
6426 |
Seal Type
N/A 4L |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Leather | CAD N/A |
6545 |
Seal Type
N/A 21 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.066 in52.476 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Felt | CAD N/A |
471820 |
Seal Type
N/A 47 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.441 in62.001 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
471915 |
Seal Type
N/A 47 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.839 in72.111 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
471958 |
Seal Type
N/A 47 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
472189A |
Seal Type
N/A 47 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.381 in60.477 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
472446 |
Seal Type
N/A 47 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 3.155 in80.137 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
472466 |
Seal Type
N/A 47 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.052 in52.121 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
472554 |
Seal Type
N/A 47 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 1.987 in50.47 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A ![]() |
51098 |
Seal Type
N/A 48 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A ![]() |
5115 |
Seal Type
N/A 47 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.254 in57.252 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
473227 |
Seal Type
N/A 47 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.129 in54.077 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
473227V |
Seal Type
N/A 47 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.129 in54.077 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
473228 |
Seal Type
N/A 47 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
473228V |
Seal Type
N/A 47 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
473440 |
Seal Type
N/A 47 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
6759S |
Seal Type
N/A 1S |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.001 in50.825 mm | Overall Width N/A 0.531 in13.487 mm | Material N/A Nitrile | CAD N/A |
480630 |
Seal Type
N/A 48 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.066 in52.476 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
480844 |
Seal Type
N/A 48 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.226 in56.54 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
480991 |
Seal Type
N/A 48 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.066 in52.476 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |