Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
712023 | Seal Type N/A | Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.315 in58.801 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer | CAD N/A |
710628 |
Seal Type
N/A 75 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.253 in57.226 mm | Overall Width N/A 0.239 in6.071 mm | Material N/A Polyacrylate | CAD N/A |
7537S |
Seal Type
N/A 24 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.066 in52.476 mm | Overall Width N/A 0.24 in6.096 mm | Material N/A Nitrile | CAD N/A |
7692S |
Seal Type
N/A 79 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.376 in60.35 mm | Overall Width N/A 0.42 in10.668 mm | Material N/A Polyacrylate | CAD N/A |
7886S |
Seal Type
N/A 48 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.441 in62.001 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
9363S |
Seal Type
N/A 41 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.264 in57.506 mm | Overall Width N/A 0.405 in10.287 mm | Material N/A Nitrile |
CAD
N/A ![]() |
9613S |
Seal Type
N/A 71 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.381 in60.477 mm | Overall Width N/A 0.47 in11.938 mm | Material N/A Nitrile | CAD N/A |
321412 |
Seal Type
N/A 32 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.008 in51.003 mm | Overall Width N/A 0.315 in8.001 mm | Material N/A Nitrile |
CAD
N/A ![]() |
322373 |
Seal Type
N/A 32 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.26 in57.404 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
40059S |
Seal Type
N/A 4S |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.378 in60.401 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
40063S |
Seal Type
N/A 4S |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.441 in62.001 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
40382 |
Seal Type
N/A 4L |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 1.987 in50.47 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Leather | CAD N/A |
410059 |
Seal Type
N/A 41 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.378 in60.401 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
410190 |
Seal Type
N/A 41 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.565 in65.151 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
455308 |
Seal Type
N/A 45 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 3.5480 in90.119 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
343099 |
Seal Type
N/A 34 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 1.88 in47.752 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
350394 |
Seal Type
N/A 35 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.134 in54.204 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A ![]() |
352521 |
Seal Type
N/A 32 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.008 in51.003 mm | Overall Width N/A 0.315 in8.001 mm | Material N/A Nitrile |
CAD
N/A ![]() |
41257 |
Seal Type
N/A 4L |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 1.993 in50.622 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Leather | CAD N/A |
797738 | Seal Type N/A | Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.004 in50.9016 mm | Overall Width N/A 0.281 in7.1374 mm | Material N/A Nitrile | CAD N/A |
200335 |
Seal Type
N/A 200 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.627 in66.726 mm | Overall Width N/A 0.29 in7.366 mm | Material N/A Nitrile | CAD N/A |
200354 |
Seal Type
N/A 200 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.722 in69.139 mm | Overall Width N/A 0.359 in9.119 mm | Material N/A Nitrile | CAD N/A |
200600 |
Seal Type
N/A 200E |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.876 in73.05 mm | Overall Width N/A 0.285 in7.239 mm | Material N/A Nitrile | CAD N/A |
450070 |
Seal Type
N/A 45 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.627 in66.726 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
450076 |
Seal Type
N/A 45 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.69 in68.326 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |