Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
450087 |
Seal Type
N/A 45 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 3.066 in77.876 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
450183 |
Seal Type
N/A 45 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
450291 |
Seal Type
N/A 45 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
200854 |
Seal Type
N/A 200E |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.728 in69.291 mm | Overall Width N/A 0.294 in7.468 mm | Material N/A Nitrile | CAD N/A |
200912 |
Seal Type
N/A 200E |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.93 in74.422 mm | Overall Width N/A 0.29 in7.366 mm | Material N/A Nitrile | CAD N/A |
203002 |
Seal Type
N/A 203 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.721 in69.113 mm | Overall Width N/A 0.406 in10.312 mm | Material N/A Nitrile | CAD N/A |
203015 |
Seal Type
N/A 203 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.566 in65.176 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile | CAD N/A |
204002 |
Seal Type
N/A 204 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.721 in69.113 mm | Overall Width N/A 0.406 in10.312 mm | Material N/A Nitrile | CAD N/A |
204038 |
Seal Type
N/A 204 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.721 in69.113 mm | Overall Width N/A 0.359 in9.119 mm | Material N/A Nitrile | CAD N/A |
204501 |
Seal Type
N/A 204 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
204502 |
Seal Type
N/A 204 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.565 in65.151 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
204503 |
Seal Type
N/A 204 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.379 in60.427 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
205015 |
Seal Type
N/A 205 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.566 in65.176 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Felt | CAD N/A |
210945 |
Seal Type
N/A 21 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 3.376 in85.75 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile | CAD N/A |
340400 |
Seal Type
N/A 34 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.258 in57.353 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
354040 |
Seal Type
N/A 35 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.508 in63.703 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A PTFE |
CAD
N/A ![]() |
471504 |
Seal Type
N/A 47 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.441 in62.001 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
471504V |
Seal Type
N/A 47 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.441 in62.001 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
455536 |
Seal Type
N/A 45 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 3.5480 in90.119 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
43071S |
Seal Type
N/A 4S |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.441 in62.001 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
450352 |
Seal Type
N/A 45 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
450361 |
Seal Type
N/A 45 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.565 in65.151 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
450400 |
Seal Type
N/A 45 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.254 in57.252 mm | Overall Width N/A 0.359 in9.119 mm | Material N/A Nitrile |
CAD
N/A ![]() |
450494 |
Seal Type
N/A 45 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
451147H |
Seal Type
N/A 45 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.406 in10.312 mm | Material N/A Silicone |
CAD
N/A ![]() |