Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
455536 |
Seal Type
N/A 45 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 3.5480 in90.119 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
43071S |
Seal Type
N/A 4S |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.441 in62.001 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
450352 |
Seal Type
N/A 45 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
450361 |
Seal Type
N/A 45 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.565 in65.151 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
450400 |
Seal Type
N/A 45 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.254 in57.252 mm | Overall Width N/A 0.359 in9.119 mm | Material N/A Nitrile |
CAD
N/A ![]() |
450494 |
Seal Type
N/A 45 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
451147H |
Seal Type
N/A 45 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.406 in10.312 mm | Material N/A Silicone |
CAD
N/A ![]() |
470088 |
Seal Type
N/A 47 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 3.194 in81.128 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A ![]() |
470334 |
Seal Type
N/A 47 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.69 in68.326 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
470351 |
Seal Type
N/A 47 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.441 in62.001 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
470361 |
Seal Type
N/A 47 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.565 in65.151 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
470361V |
Seal Type
N/A 47 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.565 in65.151 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
471141 |
Seal Type
N/A 47 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
471141V |
Seal Type
N/A 47 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.879 in73.127 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
471169 |
Seal Type
N/A 47 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.415 in61.341 mm | Overall Width N/A 0.38 in9.652 mm | Material N/A Nitrile |
CAD
N/A ![]() |
471169N |
Seal Type
N/A 47 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.415 in61.341 mm | Overall Width N/A 0.38 in9.652 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
5827 |
Seal Type
N/A 201 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.484 in12.294 mm | Material N/A Leather | CAD N/A |
471831 |
Seal Type
N/A 47 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.445 in62.103 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
471984 |
Seal Type
N/A 47 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
472164 |
Seal Type
N/A 47 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
472164V |
Seal Type
N/A 47 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
472179 |
Seal Type
N/A 47 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
472179V |
Seal Type
N/A 47 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
472185 |
Seal Type
N/A 47 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.627 in66.726 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
472185V |
Seal Type
N/A 47 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.627 in66.726 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |