Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
701 - 725 of 4148 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

N/A 35
N/A 1-3/4 in44.45 mm N/A 2.381 in60.477 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD
N/A 5S
N/A 1-3/4 in44.45 mm N/A 2.506 in63.652 mm N/A 0.68 in17.272 mm N/A Leather N/A
N/A 32
N/A 1-3/4 in44.45 mm N/A 2.721 in69.113 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD
N/A 4S
N/A 1-3/4 in44.45 mm N/A 2.506 in63.652 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 41
N/A 1-3/4 in44.45 mm N/A 2.754 in69.952 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD
N/A 44
N/A 1-3/4 in44.45 mm N/A 2.254 in57.2516 mm N/A 0.188 in4.7752 mm N/A Nitrile N/A CAD
N/A 48
N/A 1-3/4 in44.45 mm N/A 3.63 in92.202 mm N/A 0.438 in11.1252 mm N/A Nitrile N/A CAD
N/A N/A 1-3/4 in44.45 mm N/A 2.259 in57.3786 mm N/A 0.281 in7.1374 mm N/A Nitrile N/A
N/A 35
N/A 1.004 in25.502 mm N/A 1.524 in38.71 mm N/A 0.335 in8.509 mm N/A Nitrile N/A CAD
N/A 32
N/A 1.004 in25.502 mm N/A 1.484 in37.694 mm N/A 0.217 in5.512 mm N/A Fluoro-Elastomer N/A CAD
N/A 32
N/A 1.024 in26 mm N/A 1.504 in38.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD
N/A 32
N/A 1.024 in26 mm N/A 1.899 in48.23 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD
N/A 32
N/A 1.024 in26 mm N/A 1.661 in42.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD
N/A 32
N/A 1.024 in26 mm N/A 1.583 in4.2 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD
N/A 32
N/A 1.024 in26 mm N/A 1.484 in37.7 mm N/A 0.236 in6 mm N/A Fluoro-Elastomer N/A CAD
N/A 47
N/A 1.031 in26.187 mm N/A 1.579 in40.107 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD
N/A 48
N/A 1.031 in26.187 mm N/A 1.628 in41.351 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD
N/A 32
N/A 1.043 in26.492 mm N/A 1.748 in44.399 mm N/A 0.315 in8.001 mm N/A Nitrile N/A CAD
N/A N/A 1.046 in26.568 mm N/A 1.324 in33.63 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
N/A N/A 1.046 in26.568 mm N/A 1.324 in33.63 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
N/A N/A 1.046 in26.568 mm N/A 1.324 in33.63 mm N/A 0.139 in3.531 mm N/A Fluoro-Elastomer N/A
N/A N/A 1.049 in26.645 mm N/A 1.255 in31.877 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
N/A N/A 1.049 in26.645 mm N/A 1.255 in31.877 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
N/A N/A 1.051 in26.695 mm N/A 1.191 in30.251 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 1.051 in26.695 mm N/A 1.191 in30.251 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
701 - 725 of 4148 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »