Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
340850 |
Seal Type
N/A 34 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.193 in30.302 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
340853 |
Seal Type
N/A 34 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
340872 |
Seal Type
N/A 34 |
Shaft Size N/A 0.156 in3.962 mm | Outer Diameter N/A 0.504 in12.802 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
240151 |
Seal Type
N/A 24 |
Shaft Size N/A 1.125 in28.575 mm | Outer Diameter N/A 1.572 in39.929 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
240319 |
Seal Type
N/A 24 |
Shaft Size N/A 1-1/2 in38.1 mm | Outer Diameter N/A 2.01 in51.054 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
240356 |
Seal Type
N/A 24 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.697 in43.104 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
240414 |
Seal Type
N/A 24 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.447 in36.754 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
240457 |
Seal Type
N/A 24 |
Shaft Size N/A 0.984 in24.994 mm | Outer Diameter N/A 1.838 in46.685 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
240462 |
Seal Type
N/A 24 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.948 in49.479 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
240716 |
Seal Type
N/A 24 |
Shaft Size N/A 1.312 in33.325 mm | Outer Diameter N/A 1.76 in44.704 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
240816 |
Seal Type
N/A 24 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.072 in27.229 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
240949 |
Seal Type
N/A 24 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.838 in46.685 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
254270 |
Seal Type
N/A 25 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.129 in28.677 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
43080S | Seal Type N/A | Shaft Size N/A 0.5 in12.7 mm | Outer Diameter N/A 0.879 in22.327 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
474261 |
Seal Type
N/A 47 |
Shaft Size N/A 0.687 in17.45 mm | Outer Diameter N/A 1.191 in30.251 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
5865 |
Seal Type
N/A 4L |
Shaft Size N/A 2 in50.8 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Leather | CAD N/A |
5976S |
Seal Type
N/A 34 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.256 in31.902 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
6324S |
Seal Type
N/A 34 |
Shaft Size N/A 0.968 in24.587 mm | Outer Diameter N/A 1.507 in38.278 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
6597S |
Seal Type
N/A 34 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 1.837 in46.66 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
6668S |
Seal Type
N/A 33 |
Shaft Size N/A 1.375 in34.925 mm | Outer Diameter N/A 1.878 in47.701 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
6703S |
Seal Type
N/A 35 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.258 in57.353 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
7399S |
Seal Type
N/A 24 |
Shaft Size N/A 0.625 in15.875 mm | Outer Diameter N/A 0.945 in24.003 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
7840S |
Seal Type
N/A 31 |
Shaft Size N/A 0.875 in22.225 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
7929S |
Seal Type
N/A 33 |
Shaft Size N/A 0.742 in18.847 mm | Outer Diameter N/A 1.067 in27.102 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
310841 |
Seal Type
N/A 31 |
Shaft Size N/A 2.75 in69.85 mm | Outer Diameter N/A 3.13 in79.502 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |