Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
601 - 625 of 4148 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Sort by
N/A 48
N/A 1-1/2 in38.1 mm N/A 2.004 in50.902 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD
N/A 48
N/A 1-1/2 in38.1 mm N/A 2.004 in50.902 mm N/A 0.312 in7.925 mm N/A Silicone N/A CAD
N/A 48
N/A 1-1/2 in38.1 mm N/A 2.506 in63.652 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD
N/A N/A 1-1/2 in38.1 mm N/A 2.005 in50.927 mm N/A 0.25 in6.35 mm N/A Urethane N/A
N/A 34
N/A 1-1/2 in38.1 mm N/A 1.88 in47.752 mm N/A 0.188 in4.775 mm N/A Nitrile N/A CAD
N/A 35
N/A 1-1/2 in38.1 mm N/A 2.512 in63.805 mm N/A 0.354 in8.992 mm N/A PTFE N/A CAD
N/A 40
N/A 1-1/2 in38.1 mm N/A 2.389 in60.681 mm N/A 0.433 in10.998 mm N/A Nitrile N/A
N/A N/A 1-1/2 in38.1 mm N/A 2.315 in58.801 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A
N/A 75
N/A 1-1/2 in38.1 mm N/A 2.253 in57.226 mm N/A 0.239 in6.071 mm N/A Polyacrylate N/A
N/A 24
N/A 1-1/2 in38.1 mm N/A 2.066 in52.476 mm N/A 0.24 in6.096 mm N/A Nitrile N/A
N/A 79
N/A 1-1/2 in38.1 mm N/A 2.376 in60.35 mm N/A 0.42 in10.668 mm N/A Polyacrylate N/A
N/A 48
N/A 1-1/2 in38.1 mm N/A 2.441 in62.001 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD
N/A 41
N/A 1-1/2 in38.1 mm N/A 2.264 in57.506 mm N/A 0.405 in10.287 mm N/A Nitrile N/A CAD
N/A 71
N/A 1-1/2 in38.1 mm N/A 2.381 in60.477 mm N/A 0.47 in11.938 mm N/A Nitrile N/A
N/A 32
N/A 1-1/2 in38.1 mm N/A 2.008 in51.003 mm N/A 0.315 in8.001 mm N/A Nitrile N/A CAD
N/A 32
N/A 1-1/2 in38.1 mm N/A 2.26 in57.404 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD
N/A 4S
N/A 1-1/2 in38.1 mm N/A 2.378 in60.401 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 4S
N/A 1-1/2 in38.1 mm N/A 2.441 in62.001 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
N/A 4L
N/A 1-1/2 in38.1 mm N/A 1.987 in50.47 mm N/A 0.25 in6.35 mm N/A Leather N/A
N/A 41
N/A 1-1/2 in38.1 mm N/A 2.378 in60.401 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
N/A 41
N/A 1-1/2 in38.1 mm N/A 2.565 in65.151 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
N/A 45
N/A 1-1/2 in38.1 mm N/A 3.5480 in90.119 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
N/A 34
N/A 1-1/2 in38.1 mm N/A 1.88 in47.752 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD
N/A 35
N/A 1-1/2 in38.1 mm N/A 2.134 in54.204 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD
N/A 32
N/A 1-1/2 in38.1 mm N/A 2.008 in51.003 mm N/A 0.315 in8.001 mm N/A Nitrile N/A CAD
601 - 625 of 4148 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »