Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
472193 |
Seal Type
N/A 47 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.566 in65.176 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
473157 |
Seal Type
N/A 47 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.453 in62.306 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
5112S | Seal Type N/A | Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.442 in62.027 mm | Overall Width N/A 3.13 in79.502 mm | Material N/A Nitrile | CAD N/A |
6949S |
Seal Type
N/A 274 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.88 in73.152 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile | CAD N/A |
473237 |
Seal Type
N/A 47 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.378 in60.401 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
473237V |
Seal Type
N/A 47 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.378 in60.401 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
473313 |
Seal Type
N/A 47 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 3.066 in77.876 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
473447 |
Seal Type
N/A 47 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.762 in70.155 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
473448 |
Seal Type
N/A 47 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 3.001 in76.225 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
473796 |
Seal Type
N/A 47 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.57 in65.278 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
6703S |
Seal Type
N/A 35 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.258 in57.353 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile |
CAD
N/A ![]() |
476820 |
Seal Type
N/A 47 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 3.942 in100.127 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
481984N |
Seal Type
N/A 48 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
482126 |
Seal Type
N/A 48 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.332 in59.233 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A ![]() |
482164N |
Seal Type
N/A 48 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
482267 |
Seal Type
N/A 48 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 3.159 in80.239 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
50289 |
Seal Type
N/A 5L |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.787 in70.79 mm | Overall Width N/A 0.531 in13.487 mm | Material N/A Leather | CAD N/A |
710005 |
Seal Type
N/A 86 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 3.066 in77.876 mm | Overall Width N/A 0.485 in12.319 mm | Material N/A Nitrile | CAD N/A |
710013 | Seal Type N/A | Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.441 in62.001 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Urethane | CAD N/A |
710024 | Seal Type N/A | Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.255 in57.277 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Urethane | CAD N/A |
710062 | Seal Type N/A | Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.378 in60.401 mm | Overall Width N/A 0.484 in12.294 mm | Material N/A Nitrile | CAD N/A |
710389 |
Seal Type
N/A 7S |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.504 in63.602 mm | Overall Width N/A 0.484 in12.294 mm | Material N/A Nitrile | CAD N/A |
710867 |
Seal Type
N/A 74 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.764 in70.206 mm | Overall Width N/A 0.252 in6.401 mm | Material N/A Fluoro-Elastomer | CAD N/A |
712260 |
Seal Type
N/A 47 |
Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.814 in71.476 mm | Overall Width N/A 0.315 in8.001 mm | Material N/A Nitrile |
CAD
N/A ![]() |
710647 | Seal Type N/A | Shaft Size N/A 1-3/4 in44.45 mm | Outer Diameter N/A 2.888 in73.355 mm | Overall Width N/A 0.472 in11.989 mm | Material N/A Polyacrylate | CAD N/A |