Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
710504 |
Seal Type
N/A 35 |
Shaft Size N/A 1.142 in29.007 mm | Outer Diameter N/A 1.474 in37.44 mm | Overall Width N/A 0.197 in5.004 mm | Material N/A Nitrile |
CAD
N/A ![]() |
710460 |
Seal Type
N/A 32 |
Shaft Size N/A 1.142 in29 mm | Outer Diameter N/A 1.722 in43.74 mm | Overall Width N/A 0.315 in8 mm | Material N/A Silicone |
CAD
N/A ![]() |
320595 |
Seal Type
N/A 32 |
Shaft Size N/A 1.142 in29 mm | Outer Diameter N/A 1.7810 in45.23 mm | Overall Width N/A 0.315 in8 mm | Material N/A Silicone |
CAD
N/A ![]() |
450161 |
Seal Type
N/A 45 |
Shaft Size N/A 1.156 in29.362 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A ![]() |
250437V |
Seal Type
N/A 25 |
Shaft Size N/A 1.156 in29.362 mm | Outer Diameter N/A 1.58 in40.132 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Fluoro-Elastomer | CAD N/A |
450362 |
Seal Type
N/A 45 |
Shaft Size N/A 1.156 in29.362 mm | Outer Diameter N/A 2.129 in54.077 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A ![]() |
450482 |
Seal Type
N/A 45 |
Shaft Size N/A 1.156 in29.362 mm | Outer Diameter N/A 1.832 in46.533 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A ![]() |
470362 |
Seal Type
N/A 47 |
Shaft Size N/A 1.156 in29.362 mm | Outer Diameter N/A 2.129 in54.077 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A ![]() |
474260 |
Seal Type
N/A 47 |
Shaft Size N/A 1.156 in29.362 mm | Outer Diameter N/A 1.69 in42.926 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
471707 |
Seal Type
N/A 47 |
Shaft Size N/A 1.156 in29.362 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
471707N |
Seal Type
N/A 47 |
Shaft Size N/A 1.156 in29.362 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
471736 |
Seal Type
N/A 47 |
Shaft Size N/A 1.156 in29.362 mm | Outer Diameter N/A 1.878 in47.701 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
471764 |
Seal Type
N/A 47 |
Shaft Size N/A 1.156 in29.362 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
472239 |
Seal Type
N/A 47 |
Shaft Size N/A 1.156 in29.362 mm | Outer Diameter N/A 2.839 in72.111 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
473427 |
Seal Type
N/A 47 |
Shaft Size N/A 1.156 in29.362 mm | Outer Diameter N/A 2.066 in52.476 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
473428 |
Seal Type
N/A 47 |
Shaft Size N/A 1.156 in29.362 mm | Outer Diameter N/A 1.988 in50.495 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
451182 |
Seal Type
N/A 45 |
Shaft Size N/A 1.17 in29.72 mm | Outer Diameter N/A 2.035 in51.689 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
217BULK | Seal Type N/A | Shaft Size N/A 1.171 in29.743 mm | Outer Diameter N/A 1.449 in36.805 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
217PKG | Seal Type N/A | Shaft Size N/A 1.171 in29.743 mm | Outer Diameter N/A 1.449 in36.805 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
217V35 | Seal Type N/A | Shaft Size N/A 1.171 in29.743 mm | Outer Diameter N/A 1.449 in36.805 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Fluoro-Elastomer | CAD N/A |
123BULK | Seal Type N/A | Shaft Size N/A 1.174 in29.82 mm | Outer Diameter N/A 1.38 in35.052 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
123PKG | Seal Type N/A | Shaft Size N/A 1.174 in29.82 mm | Outer Diameter N/A 1.38 in35.052 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
483054N |
Seal Type
N/A 48 |
Shaft Size N/A 1.175 in29.845 mm | Outer Diameter N/A 1.832 in46.533 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
483488 |
Seal Type
N/A 48 |
Shaft Size N/A 1.175 in29.845 mm | Outer Diameter N/A 1.775 in45.085 mm | Overall Width N/A 0.275 in6.985 mm | Material N/A Nitrile |
CAD
N/A ![]() |
025BULK | Seal Type N/A | Shaft Size N/A 1.176 in29.87 mm | Outer Diameter N/A 1.316 in33.426 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |