Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
470162 |
Seal Type
N/A 47 |
Shaft Size N/A 1.187 in30.15 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A ![]() |
470328 |
Seal Type
N/A 47 |
Shaft Size N/A 1.187 in30.15 mm | Outer Diameter N/A 1.69 in42.926 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
470336 |
Seal Type
N/A 47 |
Shaft Size N/A 1.187 in30.15 mm | Outer Diameter N/A 2.254 in57.252 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
470347 |
Seal Type
N/A 47 |
Shaft Size N/A 1.187 in30.15 mm | Outer Diameter N/A 2.441 in62.001 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
470946 |
Seal Type
N/A 47 |
Shaft Size N/A 1.187 in30.15 mm | Outer Diameter N/A 2.69 in68.326 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
471354 |
Seal Type
N/A 47 |
Shaft Size N/A 1.187 in30.15 mm | Outer Diameter N/A 2.066 in52.476 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
471765 |
Seal Type
N/A 47 |
Shaft Size N/A 1.187 in30.15 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
472350 |
Seal Type
N/A 47 |
Shaft Size N/A 1.187 in30.15 mm | Outer Diameter N/A 2.169 in55.093 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
472432 |
Seal Type
N/A 47 |
Shaft Size N/A 1.187 in30.15 mm | Outer Diameter N/A 2.445 in62.103 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
472475 |
Seal Type
N/A 47 |
Shaft Size N/A 1.187 in30.15 mm | Outer Diameter N/A 1.878 in47.701 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
473203 |
Seal Type
N/A 47 |
Shaft Size N/A 1.187 in30.15 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
473205 |
Seal Type
N/A 47 |
Shaft Size N/A 1.187 in30.15 mm | Outer Diameter N/A 2.129 in54.077 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
473425 |
Seal Type
N/A 47 |
Shaft Size N/A 1.187 in30.15 mm | Outer Diameter N/A 1.832 in46.533 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
473426 |
Seal Type
N/A 47 |
Shaft Size N/A 1.187 in30.15 mm | Outer Diameter N/A 1.987 in50.47 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
474254 |
Seal Type
N/A 47 |
Shaft Size N/A 1.187 in30.15 mm | Outer Diameter N/A 2.441 in62.001 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
474255 |
Seal Type
N/A 47 |
Shaft Size N/A 1.187 in30.15 mm | Outer Diameter N/A 2.254 in57.252 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
474256 |
Seal Type
N/A 47 |
Shaft Size N/A 1.187 in30.15 mm | Outer Diameter N/A 2.445 in62.103 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
481213 |
Seal Type
N/A 48 |
Shaft Size N/A 1.187 in30.15 mm | Outer Diameter N/A 1.691 in42.951 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
9487 |
Seal Type
N/A 68 |
Shaft Size N/A 1.187 in30.15 mm | Outer Diameter N/A 1.72 in43.688 mm | Overall Width N/A 0.248 in6.299 mm | Material N/A Nitrile | CAD N/A |
40162S |
Seal Type
N/A 4S |
Shaft Size N/A 1.187 in30.15 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
40576S |
Seal Type
N/A 4S |
Shaft Size N/A 1.187 in30.15 mm | Outer Diameter N/A 2 in50.8 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
710655 | Seal Type N/A | Shaft Size N/A 1.189 in30.201 mm | Outer Diameter N/A 1.506 in38.252 mm | Overall Width N/A 0.217 in5.512 mm | Material N/A Polyacrylate | CAD N/A |
4748N | Seal Type N/A | Shaft Size N/A 1.19 in30.23 mm | Outer Diameter N/A 1.896 in48.158 mm | Overall Width N/A 0.86 in21.844 mm | Material N/A Polyacrylate | CAD N/A |
4738N |
Seal Type
N/A 48 |
Shaft Size N/A 1.19 in30.23 mm | Outer Diameter N/A 1.975 in50.165 mm | Overall Width N/A 0.261 in6.629 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
710068 | Seal Type N/A | Shaft Size N/A 1.19 in30.23 mm | Outer Diameter N/A 2.128 in54.051 mm | Overall Width N/A 0.35 in8.89 mm | Material N/A Nitrile | CAD N/A |