All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Inch > View Items  


This category has 4,148 items. Only the first 1000 records are returned.

Oil Seals Inch

Check up to five results to perform an action.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 226 - 250 of 1000 « 6 7 8 9 10 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710362 0.669 in
17
mm
0.988 in
25.1
mm
0.197 in
5
mm
Nitrile CAD Icon (for items table)
115BULK N/A 0.674 in
17.12
mm
0.88 in
22.352
mm
0.103 in
2.616
mm
Nitrile N/A
115PKG N/A 0.674 in
17.12
mm
0.88 in
22.352
mm
0.103 in
2.616
mm
Nitrile N/A
115V35 N/A 0.674 in
17.12
mm
0.88 in
22.352
mm
0.103 in
2.616
mm
Fluoro-Elastomer N/A
017BULK N/A 0.676 in
17.17
mm
0.816 in
20.726
mm
0.07 in
1.778
mm
Nitrile N/A
017PKG N/A 0.676 in
17.17
mm
0.816 in
20.726
mm
0.07 in
1.778
mm
Nitrile N/A
450025 0.687 in
17.45
mm
1.379 in
35.027
mm
0.406 in
10.312
mm
Nitrile CAD Icon (for items table)
471529 0.687 in
17.45
mm
1.128 in
28.651
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
471538 0.687 in
17.45
mm
1.254 in
31.852
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
471553 0.687 in
17.45
mm
1.379 in
35.027
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
471579 0.687 in
17.45
mm
1.503 in
38.176
mm
0.312 in
7.925
mm
Nitrile CAD Icon (for items table)
471642 0.687 in
17.45
mm
1.628 in
41.351
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
474261 0.687 in
17.45
mm
1.191 in
30.251
mm
0.187 in
4.75
mm
Nitrile CAD Icon (for items table)
8773S 0.687 in
17.45
mm
1.254 in
31.852
mm
0.25 in
6.35
mm
Nitrile N/A
710299 0.689 in
17.501
mm
1.091 in
27.711
mm
0.276 in
7.01
mm
Polyacrylate CAD Icon (for items table)
3667 0.69 in
17.53
mm
1.003 in
25.476
mm
0.295 in
7.493
mm
Nitrile N/A
221820 0.709 in
18
mm
1.189 in
30.2
mm
0.276 in
7
mm
Polyacrylate CAD Icon (for items table)
221830 0.709 in
18
mm
1.269 in
32.22
mm
0.315 in
8
mm
Nitrile CAD Icon (for items table)
710156 0.709 in
18
mm
1.264 in
32.1
mm
0.295 in
7.5
mm
Nitrile CAD Icon (for items table)
710222 0.709 in
18
mm
1.028 in
26.1
mm
0.157 in
4
mm
Nitrile N/A
710297 0.709 in
18
mm
0.913 in
23.2
mm
0.157 in
4
mm
Nitrile CAD Icon (for items table)
710412 0.709 in
18
mm
1.346 in
34.2
mm
0.315 in
8
mm
Nitrile CAD Icon (for items table)
1015N 0.709 in
18
mm
1.11 in
28.2
mm
0.236 in
6
mm
Nitrile CAD Icon (for items table)
3816 0.709 in
18
mm
1.189 in
30.2
mm
0.264 in
6.7
mm
Nitrile N/A
470506 0.718 in
18.237
mm
1.254 in
31.852
mm
0.375 in
9.525
mm
Nitrile CAD Icon (for items table)
  Results 226 - 250 of 1000 « 6 7 8 9 10 »