All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Inch > View Items  


This category has 4,148 items. Only the first 1000 records are returned.

Oil Seals Inch

Check up to five results to perform an action.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 1000  1 2 3 4 5 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

22329 N/A N/A N/A N/A N/A N/A
A6340 N/A N/A N/A N/A N/A N/A
401300 N/A N/A N/A N/A N/A N/A
119855 N/A N/A N/A N/A N/A N/A
OK1000 N/A N/A N/A N/A Viton N/A
OK311 N/A N/A N/A N/A Nitrile N/A
OK411 N/A N/A N/A N/A Viton N/A
001BULK N/A 0.029 in
0.737
mm
0.109 in
2.769
mm
0.04 in
1.016
mm
Nitrile N/A
001PKG N/A 0.029 in
0.737
mm
0.109 in
2.769
mm
0.04 in
1.016
mm
Nitrile N/A
002BULK N/A 0.042 in
1.067
mm
0.142 in
3.607
mm
0.05 in
1.27
mm
Nitrile N/A
002PKG N/A 0.042 in
1.067
mm
0.142 in
3.607
mm
0.05 in
1.27
mm
Nitrile N/A
003BULK N/A 0.056 in
1.422
mm
0.176 in
4.47
mm
0.06 in
1.524
mm
Nitrile N/A
003PKG N/A 0.056 in
1.422
mm
0.176 in
4.47
mm
0.06 in
1.524
mm
Nitrile N/A
004BULK N/A 0.07 in
1.78
mm
0.21 in
5.334
mm
0.07 in
1.778
mm
Nitrile N/A
004PKG N/A 0.07 in
1.78
mm
0.21 in
5.334
mm
0.07 in
1.778
mm
Nitrile N/A
005BULK N/A 0.101 in
2.565
mm
0.241 in
6.121
mm
0.07 in
1.778
mm
Nitrile N/A
005PKG N/A 0.101 in
2.565
mm
0.241 in
6.121
mm
0.07 in
1.778
mm
Nitrile N/A
006BULK N/A 0.114 in
2.896
mm
0.254 in
6.452
mm
0.07 in
1.778
mm
Nitrile N/A
006PKG N/A 0.114 in
2.896
mm
0.254 in
6.452
mm
0.07 in
1.778
mm
Nitrile N/A
006V35 N/A 0.114 in
2.896
mm
0.254 in
6.452
mm
0.07 in
1.778
mm
Fluoro-Elastomer N/A
6003020 N/A 0.118 in
3
mm
0.276 in
7
mm
0.079 in
2
mm
Nitrile N/A
6010025 N/A 0.118 in
3
mm
0.591 in
15.000
mm
0.098 in
2.5
mm
Nitrile N/A
007BULK N/A 0.145 in
3.683
mm
0.285 in
7.239
mm
0.07 in
1.778
mm
Nitrile N/A
007PKG N/A 0.145 in
3.683
mm
0.285 in
7.239
mm
0.07 in
1.778
mm
Nitrile N/A
007V35 N/A 0.145 in
3.683
mm
0.285 in
7.239
mm
0.07 in
1.778
mm
Fluoro-Elastomer N/A
  Results 1 - 25 of 1000  1 2 3 4 5 »