Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2551 - 2575 of 4148 | Results Per Page | View | Unit of Measure
« 101 102 103 104 105 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A 40
N/A 2.205 in56.007 mm N/A 2.854 in72.492 mm N/A 0.315 in8.001 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 47
N/A 2.205 in56 mm N/A 2.885 in73.28 mm N/A 0.492 in12.5 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 2.205 in56 mm N/A 2.846 in72.29 mm N/A 0.453 in11.5 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 76
N/A 2.205 in56 mm N/A 2.879 in73.126 mm N/A 0.295 in7.5 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 2.205 in56 mm N/A 3.082 in78.28 mm N/A 0.295 in7.5 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 32
N/A 2.205 in56 mm N/A 2.958 in75.13 mm N/A 0.394 in10 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 47
N/A 2.205 in56 mm N/A 2.921 in74.2 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 72
N/A 2.205 in56 mm N/A 2.998 in76.142 mm N/A 0.236 in6 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 66
N/A 2.205 in56 mm N/A 2.958 in75.13 mm N/A 0.256 in6.5 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 87
N/A 2.205 in56 mm N/A 2.843 in72.2 mm N/A 0.315 in8 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 32
N/A 2.205 in56 mm N/A 4.813 in122.25 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 66
N/A 2.205 in56 mm N/A 2.997 in76.12 mm N/A 0.484 in12.3 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 35
N/A 2.205 in56 mm N/A 2.646 in67.2 mm N/A 0.217 in5.5 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 87
N/A 2.205 in56 mm N/A 2.919 in74.14 mm N/A 0.335 in8.5 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 32
N/A 2.205 in56 mm N/A 2.843 in72.2 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 35
N/A 2.205 in56 mm N/A 2.764 in7.2 mm N/A 0.295 in7.5 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 49
N/A 2.205 in56 mm N/A 2.883 in73.23 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 49
N/A 2.205 in56 mm N/A 2.6880 in68.28 mm N/A 0.197 in5 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 12
N/A 2.222 in56.439 mm N/A 3.5480 in90.119 mm N/A 0.76 in19.304 mm N/A Silicone N/A Add To Cart
Request Quote
N/A N/A 2.225 in56.515 mm N/A 2.645 in67.183 mm N/A 0.21 in5.334 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 2.225 in56.515 mm N/A 2.645 in67.183 mm N/A 0.21 in5.334 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 2.234 in56.744 mm N/A 2.512 in63.805 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 2.234 in56.744 mm N/A 2.512 in63.805 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 2.237 in56.82 mm N/A 2.443 in62.052 mm N/A 0.103 in2.616 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 2.237 in56.82 mm N/A 2.443 in62.052 mm N/A 0.103 in2.616 mm N/A Nitrile N/A Add To Cart
Request Quote
2551 - 2575 of 4148 | Results Per Page | View | Unit of Measure
« 101 102 103 104 105 »