Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2576 - 2600 of 4148 | Results Per Page | View | Unit of Measure
« 101 102 103 104 105 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A N/A 2.239 in56.871 mm N/A 2.379 in60.427 mm N/A 0.07 in1.778 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 2.239 in56.871 mm N/A 2.379 in60.427 mm N/A 0.07 in1.778 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 69
N/A 2.24 in56.9 mm N/A 3.194 in81.128 mm N/A 0.45 in11.43 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 25
N/A 2.244 in57 mm N/A 2.642 in67.11 mm N/A 0.236 in6 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 75
N/A 2.244 in57 mm N/A 3.121 in79.28 mm N/A 0.354 in9 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 40
N/A 2.244 in57 mm N/A 4.854 in123 mm N/A 0.433 in11 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 87
N/A 2.244 in57 mm N/A 3.319 in84.3 mm N/A 0.437 in11.1 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 48
N/A 2.244 in57 mm N/A 3.154 in80.1 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 2.244 in57 mm N/A 2.843 in72.2 mm N/A 0.335 in8.5 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 32
N/A 2.244 in57 mm N/A 2.882 in73.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 47
N/A 2.244 in57 mm N/A 3.193 in81.1 mm N/A 0.354 in9 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 2.25 in57.15 mm N/A 3.256 in82.702 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 44
N/A 2.25 in57.15 mm N/A 3.376 in85.75 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 2.25 in57.15 mm N/A 3.355 in85.217 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 2.25 in57.15 mm N/A 3.376 in85.75 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 2.25 in57.15 mm N/A 3.256 in82.702 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 2.25 in57.15 mm N/A 3.5480 in90.119 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 2.25 in57.15 mm N/A 3.005 in76.327 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 2.25 in57.15 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 4S
N/A 2.25 in57.15 mm N/A 3.447 in87.554 mm N/A 0.25 in6.35 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 41
N/A 2.25 in57.15 mm N/A 3.355 in85.217 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 200E
N/A 2.25 in57.15 mm N/A 3.2500 in82.550 mm N/A 0.285 in7.239 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 41
N/A 2.25 in57.15 mm N/A 3.628 in92.151 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 2.25 in57.15 mm N/A 4.008 in101.803 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 2.25 in57.15 mm N/A 3.756 in95.402 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
2576 - 2600 of 4148 | Results Per Page | View | Unit of Measure
« 101 102 103 104 105 »