Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2676 - 2700 of 4148 | Results Per Page | View | Unit of Measure
« 106 107 108 109 110 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A 56
N/A 2.323 in59 mm N/A 3.948 in100.28 mm N/A 0.394 in10 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 47
N/A 2.323 in59 mm N/A 2.957 in75.11 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 40
N/A 2.323 in59 mm N/A 3.157 in80.2 mm N/A 0.472 in12 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 86
N/A 2.324 in59.03 mm N/A 3.546 in90.068 mm N/A 0.591 in15.011 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 48
N/A 2.33 in59.182 mm N/A 3.005 in76.327 mm N/A 0.4 in10.16 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 49
N/A 2.33 in59.182 mm N/A 3.001 in76.225 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 35
N/A 2.333 in59.258 mm N/A 3.008 in76.403 mm N/A 0.327 in8.306 mm N/A PTFE N/A CAD Add To Cart
Request Quote
N/A N/A 2.35 in59.69 mm N/A 2.77 in70.358 mm N/A 0.21 in5.334 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 2.35 in59.69 mm N/A 2.77 in70.358 mm N/A 0.21 in5.334 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 2.359 in59.919 mm N/A 2.637 in66.98 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 2.359 in59.919 mm N/A 2.637 in66.98 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 11
N/A 2.359 in59.919 mm N/A 3.948 in100.279 mm N/A 0.575 in14.605 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 74
N/A 2.362 in59.995 mm N/A 4.504 in114.402 mm N/A 0.433 in10.998 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A N/A 2.362 in60 mm N/A 3.553 in90.25 mm N/A 0.866 in22 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 32
N/A 2.362 in60 mm N/A 3.239 in82.28 mm N/A 0.472 in12 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 35
N/A 2.362 in60 mm N/A 3.082 in78.28 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 35
N/A 2.362 in60 mm N/A 3.161 in80.29 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 2.362 in60 mm N/A 2.959 in75.16 mm N/A 0.228 in5.8 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 66
N/A 2.362 in60 mm N/A 3.39 in86.1 mm N/A 0.276 in7 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 40
N/A 2.362 in60 mm N/A 4.059 in103.1 mm N/A 0.472 in12 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 32
N/A 2.362 in60 mm N/A 3.236 in82.2 mm N/A 0.472 in12 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 32
N/A 2.362 in60 mm N/A 3.236 in82.2 mm N/A 0.394 in10 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 32
N/A 2.362 in60 mm N/A 3.557 in90.35 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 32
N/A 2.362 in60 mm N/A 2.882 in73.2 mm N/A 0.433 in11 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 32
N/A 2.362 in60 mm N/A 3.236 in82.2 mm N/A 0.472 in12 mm N/A Silicone N/A CAD Add To Cart
Request Quote
2676 - 2700 of 4148 | Results Per Page | View | Unit of Measure
« 106 107 108 109 110 »