All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Inch > View Items  


This category has 4,148 items. Only the first 1000 records are returned.

Oil Seals Inch

Check up to five results to perform an action.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 251 - 275 of 1000 « 11 12 13 14 15 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

50405 0.718 in
18.237
mm
1.128 in
28.651
mm
0.375 in
9.525
mm
Leather N/A
210BULK N/A 0.734 in
18.644
mm
1.012 in
25.705
mm
0.139 in
3.531
mm
Nitrile N/A
210PKG N/A 0.734 in
18.644
mm
1.012 in
25.705
mm
0.139 in
3.531
mm
Nitrile N/A
210V35 N/A 0.734 in
18.644
mm
1.012 in
25.705
mm
0.139 in
3.531
mm
Fluoro-Elastomer N/A
472878 0.735 in
18.669
mm
1.252 in
31.801
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
710272 0.736 in
18.694
mm
1.386 in
35.204
mm
0.276 in
7.01
mm
Polyacrylate CAD Icon (for items table)
473416 0.737 in
18.72
mm
1.379 in
35.027
mm
0.343 in
8.712
mm
Nitrile CAD Icon (for items table)
116BULK N/A 0.737 in
18.72
mm
0.943 in
23.952
mm
0.103 in
2.616
mm
Nitrile N/A
116PKG N/A 0.737 in
18.72
mm
0.943 in
23.952
mm
0.103 in
2.616
mm
Nitrile N/A
116V35 N/A 0.737 in
18.72
mm
0.943 in
23.952
mm
0.103 in
2.616
mm
Fluoro-Elastomer N/A
018BULK N/A 0.739 in
18.771
mm
0.879 in
22.327
mm
0.07 in
1.778
mm
Nitrile N/A
018PKG N/A 0.739 in
18.771
mm
0.879 in
22.327
mm
0.07 in
1.778
mm
Nitrile N/A
7929S 0.742 in
18.847
mm
1.067 in
27.102
mm
0.187 in
4.75
mm
Nitrile N/A
221920 0.748 in
19
mm
1.189 in
30.2
mm
0.276 in
7
mm
Nitrile CAD Icon (for items table)
221922 0.748 in
19
mm
1.268 in
32.2
mm
0.315 in
8
mm
Nitrile CAD Icon (for items table)
710154 0.748 in
19
mm
1.504 in
38.2
mm
0.276 in
7
mm
Nitrile CAD Icon (for items table)
710273 0.748 in
19
mm
1.387 in
35.23
mm
0.394 in
10
mm
Nitrile CAD Icon (for items table)
710445 0.748 in
19
mm
1.386 in
35.2
mm
0.315 in
8
mm
Nitrile CAD Icon (for items table)
710805 0.748 in
19
mm
1.465 in
37.2
mm
0.276 in
7
mm
Polyacrylate CAD Icon (for items table)
6019030 N/A 0.748 in
19
mm
0.984 in
25
mm
0.118 in
3
mm
Nitrile N/A
450340 0.75 in
19.05
mm
1.565 in
39.751
mm
0.375 in
9.525
mm
Nitrile CAD Icon (for items table)
340495 0.75 in
19.05
mm
1.133 in
28.778
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
2287 0.75 in
19.05
mm
1.254 in
31.852
mm
0.28 in
7.112
mm
Nitrile N/A
240735 0.75 in
19.05
mm
1.01 in
25.654
mm
0.156 in
3.962
mm
Nitrile N/A
240816 0.75 in
19.05
mm
1.072 in
27.229
mm
0.187 in
4.75
mm
Nitrile N/A
  Results 251 - 275 of 1000 « 11 12 13 14 15 »