Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
144BULK | Seal Type N/A | Shaft Size N/A 2.487 in63.17 mm | Outer Diameter N/A 2.693 in68.402 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
144PKG | Seal Type N/A | Shaft Size N/A 2.487 in63.17 mm | Outer Diameter N/A 2.693 in68.402 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
037BULK | Seal Type N/A | Shaft Size N/A 2.489 in63.221 mm | Outer Diameter N/A 2.629 in66.777 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
037PKG | Seal Type N/A | Shaft Size N/A 2.489 in63.221 mm | Outer Diameter N/A 2.629 in66.777 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
200851 |
Seal Type
N/A 200E |
Shaft Size N/A 2.496 in63.398 mm | Outer Diameter N/A 3.772 in95.809 mm | Overall Width N/A 0.315 in8.001 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
5109 | Seal Type N/A | Shaft Size N/A 2.496 in63.398 mm | Outer Diameter N/A 3.248 in82.499 mm | Overall Width N/A 0.485 in12.319 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
43290S |
Seal Type
N/A 4S |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.13 in79.502 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
442380 |
Seal Type
N/A 44 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.256 in82.702 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
444042 |
Seal Type
N/A 44 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
450330H |
Seal Type
N/A 45 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.376 in85.75 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Silicone |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
416273 |
Seal Type
N/A 41 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.628 in92.151 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
416273V |
Seal Type
N/A 47 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.628 in92.151 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
410496 |
Seal Type
N/A 41 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.355 in85.217 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
410519 |
Seal Type
N/A 41 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.256 in82.702 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
410752 |
Seal Type
N/A 41 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.252 in82.601 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
415001 |
Seal Type
N/A 41 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.5480 in90.119 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
415001N |
Seal Type
N/A 41 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.5480 in90.119 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
415082 |
Seal Type
N/A 41 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.881 in98.577 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
415082N |
Seal Type
N/A 41 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.881 in98.577 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
355732 |
Seal Type
N/A 35 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 4.26 in108.204 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
415147 |
Seal Type
N/A 41 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
415147N |
Seal Type
N/A 41 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
415449 |
Seal Type
N/A 41 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
415449V |
Seal Type
N/A 41 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
3942 |
Seal Type
N/A 284 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.231 in82.067 mm | Overall Width N/A 0.19 in4.826 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |