Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
455147 |
Seal Type
N/A 45 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
3894V |
Seal Type
N/A 48 |
Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
5M89 | Seal Type N/A | Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.442 in87.427 mm | Overall Width N/A 0.313 in7.95 mm | Material N/A Felt | CAD N/A |
Add To Cart
Request Quote |
|
797732 | Seal Type N/A | Shaft Size N/A 2.5 in63.5 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.281 in7.1374 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
4561V | Seal Type N/A | Shaft Size N/A 2.503 in63.576 mm | Outer Diameter N/A 3.439 in87.351 mm | Overall Width N/A 0.709 in18.009 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
4624V |
Seal Type
N/A 86 |
Shaft Size N/A 2.503 in63.576 mm | Outer Diameter N/A 3.633 in92.278 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
710852 |
Seal Type
N/A 32 |
Shaft Size N/A 2.507 in63.678 mm | Outer Diameter N/A 3.273 in83.134 mm | Overall Width N/A 0.354 in8.992 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
8975S |
Seal Type
N/A 49 |
Shaft Size N/A 2.512 in63.805 mm | Outer Diameter N/A 3.51 in89.154 mm | Overall Width N/A 0.29 in7.366 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
711004 | Seal Type N/A | Shaft Size N/A 2.52 in64.01 mm | Outer Diameter N/A 3.61 in91.694 mm | Overall Width N/A 0.404 in10.262 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
|
710277 |
Seal Type
N/A 32 |
Shaft Size N/A 2.52 in64.01 mm | Outer Diameter N/A 5.224 in132.69 mm | Overall Width N/A 0.512 in13.005 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710130 |
Seal Type
N/A 56 |
Shaft Size N/A 2.52 in64 mm | Outer Diameter N/A 3.039 in77.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
710256 |
Seal Type
N/A 62 |
Shaft Size N/A 2.52 in64 mm | Outer Diameter N/A 3 in76.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
710708 |
Seal Type
N/A 32 |
Shaft Size N/A 2.52 in64 mm | Outer Diameter N/A 3.118 in79.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710774 |
Seal Type
N/A 32 |
Shaft Size N/A 2.52 in64 mm | Outer Diameter N/A 2.961 in75.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710878 |
Seal Type
N/A 40 |
Shaft Size N/A 2.539 in64.491 mm | Outer Diameter N/A 3.512 in89.205 mm | Overall Width N/A 0.374 in9.5 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
145BULK | Seal Type N/A | Shaft Size N/A 2.55 in64.77 mm | Outer Diameter N/A 2.756 in70.002 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
145PKG | Seal Type N/A | Shaft Size N/A 2.55 in64.77 mm | Outer Diameter N/A 2.756 in70.002 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
476514 |
Seal Type
N/A 47 |
Shaft Size N/A 2.556 in64.922 mm | Outer Diameter N/A 3.942 in100.127 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710672 |
Seal Type
N/A 32 |
Shaft Size N/A 2.556 in64.922 mm | Outer Diameter N/A 3.146 in79.908 mm | Overall Width N/A 0.315 in8.001 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
226510 |
Seal Type
N/A 32 |
Shaft Size N/A 2.559 in65 mm | Outer Diameter N/A 3.2 in81.28 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
226520 |
Seal Type
N/A 35 |
Shaft Size N/A 2.559 in65 mm | Outer Diameter N/A 3.357 in85.27 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
226530 |
Seal Type
N/A 35 |
Shaft Size N/A 2.559 in65 mm | Outer Diameter N/A 3.554 in90.28 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710094 |
Seal Type
N/A 66 |
Shaft Size N/A 2.559 in65 mm | Outer Diameter N/A 3.236 in82.2 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
710610 |
Seal Type
N/A 32 |
Shaft Size N/A 2.559 in65 mm | Outer Diameter N/A 3.472 in88.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A PTFE |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710373 |
Seal Type
N/A 47 |
Shaft Size N/A 2.559 in65 mm | Outer Diameter N/A 3.35 in85.1 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |