Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2826 - 2850 of 4148 | Results Per Page | View | Unit of Measure
« 111 112 113 114 115 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A 32
N/A 2.559 in65 mm N/A 3.157 in80.2 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 2.559 in65 mm N/A 3.319 in84.3 mm N/A 0.354 in9 mm N/A Silicone N/A CAD Add To Cart
Request Quote
N/A 32
N/A 2.559 in65 mm N/A 3.118 in79.2 mm N/A 0.787 in20 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 35
N/A 2.561 in65.049 mm N/A 3.979 in101.067 mm N/A 0.531 in13.487 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 2.562 in65.075 mm N/A 3.628 in92.151 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 2.562 in65.075 mm N/A 3.486 in88.544 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 2.562 in65.075 mm N/A 3.505 in89.027 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 41
N/A 2.562 in65.075 mm N/A 3.505 in89.027 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 2.562 in65.075 mm N/A 3.756 in95.402 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 2.562 in65.075 mm N/A 3.628 in92.151 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 280
N/A 2.562 in65.075 mm N/A 3.095 in78.613 mm N/A 0.375 in9.525 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 2.562 in65.075 mm N/A 3.777 in95.936 mm N/A 0.49 in12.446 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 45
N/A 2.562 in65.075 mm N/A 3.881 in98.577 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 2.562 in65.075 mm N/A 3.5480 in90.119 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 2.598 in65.989 mm N/A 3.486 in88.544 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 2.598 in65.989 mm N/A 4.005 in101.727 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 2.598 in65.989 mm N/A 4.004 in101.702 mm N/A 0.73 in18.542 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 2.598 in65.989 mm N/A 3.486 in88.544 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 41
N/A 2.598 in66 mm N/A 3.154 in80.11 mm N/A 0.354 in9 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 32
N/A 2.598 in66 mm N/A 5.283 in134.2 mm N/A 0.61 in15.5 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 2.598 in66 mm N/A 3.351 in85.12 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A N/A 2.6 in66.04 mm N/A 3.02 in76.708 mm N/A 0.21 in5.334 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 2.6 in66.04 mm N/A 3.02 in76.708 mm N/A 0.21 in5.334 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 2.6 in66.04 mm N/A 3.02 in76.708 mm N/A 0.21 in5.334 mm N/A Viton N/A Add To Cart
Request Quote
N/A N/A 2.609 in66.269 mm N/A 2.887 in73.33 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
2826 - 2850 of 4148 | Results Per Page | View | Unit of Measure
« 111 112 113 114 115 »