Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
2901 - 2925 of 4148 | Results Per Page | View | Unit of Measure
« 116 117 118 119 120 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A N/A 2.688 in68.275 mm N/A 3.504 in89.002 mm N/A 0.219 in5.563 mm N/A Felt N/A Add To Cart
Request Quote
N/A 272
N/A 2.7 in68.58 mm N/A 3.504 in89.002 mm N/A 0.31 in7.874 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 62
N/A 2.717 in69 mm N/A 3.394 in86.200 mm N/A 0.276 in7 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 32
N/A 2.717 in69 mm N/A 3.551 in90.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A N/A 2.725 in69.215 mm N/A 3.145 in79.883 mm N/A 0.21 in5.334 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 2.725 in69.215 mm N/A 3.145 in79.883 mm N/A 0.21 in5.334 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 2.734 in69.444 mm N/A 3.012 in76.505 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 2.734 in69.444 mm N/A 3.012 in76.505 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 2.737 in69.52 mm N/A 2.943 in74.752 mm N/A 0.103 in2.616 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 2.737 in69.52 mm N/A 2.943 in74.752 mm N/A 0.103 in2.616 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 2.739 in69.571 mm N/A 2.879 in73.127 mm N/A 0.07 in1.778 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 2.739 in69.571 mm N/A 2.879 in73.127 mm N/A 0.07 in1.778 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 2.748 in69.799 mm N/A 3.886 in98.704 mm N/A 0.552 in14.021 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A N/A 2.748 in69.799 mm N/A 3.555 in90.297 mm N/A 0.591 in15.011 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A N/A 2.748 in69.799 mm N/A 5.512 in140.005 mm N/A 0.85 in21.59 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A N/A 2.75 in69.85 mm N/A 3.5480 in90.119 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 41
N/A 2.75 in69.85 mm N/A 3.881 in98.577 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 2.75 in69.85 mm N/A 3.628 in92.151 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 2.75 in69.85 mm N/A 4.254 in108.052 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 2.75 in69.85 mm N/A 3.505 in89.027 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 286
N/A 2.75 in69.85 mm N/A 3.781 in96.037 mm N/A 0.435 in11.049 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 41
N/A 2.75 in69.85 mm N/A 3.756 in95.402 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 2.75 in69.85 mm N/A 3.756 in95.402 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 41
N/A 2.75 in69.85 mm N/A 3.881 in98.577 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 2.75 in69.85 mm N/A 3.881 in98.577 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
2901 - 2925 of 4148 | Results Per Page | View | Unit of Measure
« 116 117 118 119 120 »