All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Inch
>
View Items
This category has 4,148 items. Only the first 1000 records are returned.
Oil Seals Inch
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 276 - 300 of 1000
«
11
12
13
14
15
»
Part Number
Seal Type
Shaft Size
Outer Diameter
Overall Width
Material
CAD
254270
25
0.75
in
19.05
mm
1.129
in
28.677
mm
0.187
in
4.75
mm
Nitrile
N/A
471498
47
0.75
in
19.05
mm
1.579
in
40.107
mm
0.312
in
7.925
mm
Nitrile
471554
47
0.75
in
19.05
mm
1.379
in
35.027
mm
0.25
in
6.35
mm
Nitrile
471554V
47
0.75
in
19.05
mm
1.379
in
35.027
mm
0.25
in
6.35
mm
Fluoro-Elastomer
470027
47
0.75
in
19.05
mm
1.379
in
35.027
mm
0.406
in
10.312
mm
Nitrile
470141
47
0.75
in
19.05
mm
1.254
in
31.852
mm
0.375
in
9.525
mm
Nitrile
470211
47
0.75
in
19.05
mm
1.628
in
41.351
mm
0.437
in
11.1
mm
Nitrile
471567
47
0.75
in
19.05
mm
1.503
in
38.176
mm
0.25
in
6.35
mm
Nitrile
471643
47
0.75
in
19.05
mm
1.628
in
41.351
mm
0.25
in
6.35
mm
Nitrile
471684
47
0.75
in
19.05
mm
1.756
in
44.602
mm
0.25
in
6.35
mm
Nitrile
470390
47
0.75
in
19.05
mm
1.878
in
47.701
mm
0.25
in
6.35
mm
Nitrile
470895
47
0.75
in
19.05
mm
1.379
in
35.027
mm
0.312
in
7.925
mm
Nitrile
470954
47
0.75
in
19.05
mm
1.254
in
31.852
mm
0.25
in
6.35
mm
Nitrile
470954V
47
0.75
in
19.05
mm
1.254
in
31.852
mm
0.25
in
6.35
mm
Fluoro-Elastomer
471698
47
0.75
in
19.05
mm
1.756
in
44.602
mm
0.312
in
7.925
mm
Nitrile
472538
47
0.75
in
19.05
mm
2.131
in
54.127
mm
0.25
in
6.35
mm
Nitrile
472649
47
0.75
in
19.05
mm
2.051
in
52.095
mm
0.312
in
7.925
mm
Nitrile
473196
47
0.75
in
19.05
mm
1.787
in
45.39
mm
0.25
in
6.35
mm
Nitrile
6835S
33
0.75
in
19.05
mm
1.254
in
31.852
mm
0.312
in
7.925
mm
Nitrile
N/A
473406
47
0.75
in
19.05
mm
1.832
in
46.533
mm
0.375
in
9.525
mm
Nitrile
473407
47
0.75
in
19.05
mm
1.987
in
50.47
mm
0.25
in
6.35
mm
Nitrile
474131
47
0.75
in
19.05
mm
1.306
in
33.172
mm
0.25
in
6.35
mm
Nitrile
480821
48
0.75
in
19.05
mm
1.316
in
33.426
mm
0.25
in
6.35
mm
Nitrile
480954
48
0.75
in
19.05
mm
1.254
in
31.852
mm
0.25
in
6.35
mm
Nitrile
480954V
48
0.75
in
19.05
mm
1.254
in
31.852
mm
0.25
in
6.35
mm
Fluoro-Elastomer
Results 276 - 300 of 1000
«
11
12
13
14
15
»