Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
3001 - 3025 of 4148 | Results Per Page | View | Unit of Measure
« 121 122 123 124 125 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A PDW
N/A 2.875 in73.025 mm N/A 3.755 in95.377 mm N/A 0.5 in12.7 mm N/A PTFE N/A Add To Cart
Request Quote
N/A PDW
N/A 2.875 in73.025 mm N/A 3.755 in95.377 mm N/A 0.5 in12.7 mm N/A PTFE N/A Add To Cart
Request Quote
N/A 89
N/A 2.875 in73.025 mm N/A 4.18 in106.172 mm N/A 0.812 in20.625 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 41
N/A 2.875 in73.025 mm N/A 4.008 in101.803 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 2.875 in73.025 mm N/A 4.13 in104.902 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 2.875 in73.025 mm N/A 3.881 in98.577 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 2.875 in73.025 mm N/A 3.756 in95.402 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 2.875 in73.025 mm N/A 3.881 in98.577 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 2.875 in73.025 mm N/A 4.381 in111.277 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 4S
N/A 2.875 in73.025 mm N/A 4.008 in101.803 mm N/A 0.25 in6.35 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 45
N/A 2.875 in73.025 mm N/A 3.756 in95.402 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 2.875 in73.025 mm N/A 3.756 in95.402 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 45
N/A 2.875 in73.025 mm N/A 4.008 in101.803 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 21
N/A 2.875 in73.025 mm N/A 4.13 in104.902 mm N/A 0.812 in20.625 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 57
N/A 2.875 in73.025 mm N/A 3.88 in98.552 mm N/A 0.515 in13.081 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A FW-H
N/A 2.875 in73.025 mm N/A 3.628 in92.151 mm N/A 0.5 in12.7 mm N/A PTFE N/A Add To Cart
Request Quote
N/A 45
N/A 2.875 in73.025 mm N/A 4.504 in114.402 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 2.875 in73.025 mm N/A 4.34 in110.236 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 65
N/A 2.875 in73.025 mm N/A 3.628 in92.151 mm N/A 0.5 in12.7 mm N/A Silicone N/A Add To Cart
Request Quote
N/A 01
N/A 2.875 in73.025 mm N/A 4.13 in104.902 mm N/A 0.842 in21.387 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 03
N/A 2.875 in73.025 mm N/A 4.181 in106.197 mm N/A 0.822 in20.879 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 07
N/A 2.875 in73.025 mm N/A 3.885 in98.679 mm N/A 0.7 in17.78 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 06
N/A 2.875 in73.025 mm N/A 3.88 in98.552 mm N/A 0.414 in10.516 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 2.881 in73.177 mm N/A 4.504 in114.402 mm N/A 1.44 in36.576 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 47
N/A 2.882 in73.203 mm N/A 3.436 in87.274 mm N/A 0.291 in7.391 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
3001 - 3025 of 4148 | Results Per Page | View | Unit of Measure
« 121 122 123 124 125 »