Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
710959 |
Seal Type
N/A 87 |
Shaft Size N/A 2.913 in73.99 mm | Outer Diameter N/A 4.57 in116.078 mm | Overall Width N/A 0.403 in10.236 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
127591 | Seal Type N/A | Shaft Size N/A 2.913 in73.99 mm | Outer Diameter N/A 4.567 in116.002 mm | Overall Width N/A 1.004 in25.502 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
227409 |
Seal Type
N/A 32 |
Shaft Size N/A 2.913 in74 mm | Outer Diameter N/A 3.549 in90.15 mm | Overall Width N/A 0.394 in10 mm | Material N/A Silicone |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710212 |
Seal Type
N/A 40 |
Shaft Size N/A 2.913 in74 mm | Outer Diameter N/A 6.146 in156.1 mm | Overall Width N/A 0.551 in14 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
416500 |
Seal Type
N/A 41 |
Shaft Size N/A 2.937 in74.6 mm | Outer Diameter N/A 3.942 in100.127 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
416654 |
Seal Type
N/A 41 |
Shaft Size N/A 2.937 in74.6 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
415012N |
Seal Type
N/A 41 |
Shaft Size N/A 2.937 in74.6 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
415012V |
Seal Type
N/A 41 |
Shaft Size N/A 2.937 in74.6 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
35949N |
Seal Type
N/A 41 |
Shaft Size N/A 2.937 in74.6 mm | Outer Diameter N/A 3.942 in100.127 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
416775 |
Seal Type
N/A 41 |
Shaft Size N/A 2.937 in74.6 mm | Outer Diameter N/A 4.254 in108.052 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
416956 |
Seal Type
N/A 41 |
Shaft Size N/A 2.937 in74.6 mm | Outer Diameter N/A 3.756 in95.402 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
417159 |
Seal Type
N/A 41 |
Shaft Size N/A 2.937 in74.6 mm | Outer Diameter N/A 3.881 in98.577 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
417159V |
Seal Type
N/A 41 |
Shaft Size N/A 2.937 in74.6 mm | Outer Diameter N/A 3.881 in98.577 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
455356 |
Seal Type
N/A 45 |
Shaft Size N/A 2.937 in74.6 mm | Outer Diameter N/A 4.504 in114.402 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
417486 |
Seal Type
N/A 41 |
Shaft Size N/A 2.937 in74.6 mm | Outer Diameter N/A 4.13 in104.902 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
455012 |
Seal Type
N/A 45 |
Shaft Size N/A 2.937 in74.6 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
475012N |
Seal Type
N/A 47 |
Shaft Size N/A 2.937 in74.6 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
476500N |
Seal Type
N/A 47 |
Shaft Size N/A 2.937 in74.6 mm | Outer Diameter N/A 3.942 in100.127 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
712937 |
Seal Type
N/A 90 |
Shaft Size N/A 2.937 in74.6 mm | Outer Diameter N/A 4.944 in125.578 mm | Overall Width N/A 1 1/4 in31.75 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
5MR1009 | Seal Type N/A | Shaft Size N/A 2.937 in74.6 mm | Outer Diameter N/A 3.816 in96.926 mm | Overall Width N/A 0.313 in7.95 mm | Material N/A Felt | CAD N/A |
Add To Cart
Request Quote |
|
4563V | Seal Type N/A | Shaft Size N/A 2.938 in74.625 mm | Outer Diameter N/A 3.947 in100.254 mm | Overall Width N/A 0.552 in14.021 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
370211A |
Seal Type
N/A 11 |
Shaft Size N/A 2.948 in74.879 mm | Outer Diameter N/A 4.738 in120.345 mm | Overall Width N/A 0.585 in14.859 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
200322 |
Seal Type
N/A 200 |
Shaft Size N/A 2.953 in75 mm | Outer Diameter N/A 4.729 in120.12 mm | Overall Width N/A 0.32 in8.13 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
227530 |
Seal Type
N/A 35 |
Shaft Size N/A 2.953 in75 mm | Outer Diameter N/A 3.751 in95.28 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
227540 |
Seal Type
N/A 32 |
Shaft Size N/A 2.953 in75 mm | Outer Diameter N/A 3.945 in100.2 mm | Overall Width N/A 0.472 in12 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |