Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
3101 - 3125 of 4148 | Results Per Page | View | Unit of Measure
« 121 122 123 124 125 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A 45
N/A 3 in76.2 mm N/A 4.008 in101.803 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3 in76.2 mm N/A 4.254 in108.052 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3 in76.2 mm N/A 4.381 in111.277 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 3 in76.2 mm N/A 4.004 in101.702 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 3 in76.2 mm N/A 4.008 in101.803 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 3 in76.2 mm N/A 4.254 in108.052 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 3 in76.2 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 5L
N/A 3 in76.2 mm N/A 4.631 in117.627 mm N/A 0.5 in12.7 mm N/A Leather N/A Add To Cart
Request Quote
N/A 47
N/A 3 in76.2 mm N/A 3.756 in95.402 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 47
N/A 3 in76.2 mm N/A 4.506 in114.452 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 74
N/A 3 in76.2 mm N/A 5.756 in146.202 mm N/A 0.84 in21.336 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A N/A 3 in76.2 mm N/A 3.505 in89.027 mm N/A 0.313 in7.95 mm N/A Urethane N/A Add To Cart
Request Quote
N/A 86
N/A 3 in76.2 mm N/A 4.008 in101.803 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 74
N/A 3 in76.2 mm N/A 5.764 in146.406 mm N/A 0.413 in10.49 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 74
N/A 3 in76.2 mm N/A 5.506 in139.852 mm N/A 0.531 in13.487 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 45
N/A 3 in76.2 mm N/A 4.254 in108.052 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 3 in76.2 mm N/A 4.504 in114.402 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 3 in76.2 mm N/A 4.504 in114.402 mm N/A 0.468 in11.887 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 45
N/A 3 in76.2 mm N/A 4.13 in104.902 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 44
N/A 3 in76.2 mm N/A 3.628 in92.1512 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 08
N/A 3.003 in76.276 mm N/A 4.948 in125.679 mm N/A 0.788 in20.015 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 08
N/A 3.003 in76.276 mm N/A 3.761 in95.529 mm N/A 0.42 in10.668 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 87
N/A 3.031 in77 mm N/A 3.591 in91.2 mm N/A 0.236 in6 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 35
N/A 3.04 in77.22 mm N/A 3.946 in100.228 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 3.062 in77.775 mm N/A 4.254 in108.052 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
3101 - 3125 of 4148 | Results Per Page | View | Unit of Measure
« 121 122 123 124 125 »