Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
455995N |
Seal Type
N/A 45 |
Shaft Size N/A 3 in76.2 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
417487 |
Seal Type
N/A 41 |
Shaft Size N/A 3 in76.2 mm | Outer Diameter N/A 4.254 in108.052 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
417488 |
Seal Type
N/A 41 |
Shaft Size N/A 3 in76.2 mm | Outer Diameter N/A 4.381 in111.277 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
453182 |
Seal Type
N/A 45 |
Shaft Size N/A 3 in76.2 mm | Outer Diameter N/A 4.004 in101.702 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
455013 |
Seal Type
N/A 45 |
Shaft Size N/A 3 in76.2 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
455014 |
Seal Type
N/A 45 |
Shaft Size N/A 3 in76.2 mm | Outer Diameter N/A 4.254 in108.052 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
455019 |
Seal Type
N/A 45 |
Shaft Size N/A 3 in76.2 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
55548 |
Seal Type
N/A 5L |
Shaft Size N/A 3 in76.2 mm | Outer Diameter N/A 4.631 in117.627 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Leather | CAD N/A |
Add To Cart
Request Quote |
|
476023N |
Seal Type
N/A 47 |
Shaft Size N/A 3 in76.2 mm | Outer Diameter N/A 3.756 in95.402 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
477163N |
Seal Type
N/A 47 |
Shaft Size N/A 3 in76.2 mm | Outer Diameter N/A 4.506 in114.452 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710008 |
Seal Type
N/A 74 |
Shaft Size N/A 3 in76.2 mm | Outer Diameter N/A 5.756 in146.202 mm | Overall Width N/A 0.84 in21.336 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
710028 | Seal Type N/A | Shaft Size N/A 3 in76.2 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.313 in7.95 mm | Material N/A Urethane | CAD N/A |
Add To Cart
Request Quote |
|
710457 |
Seal Type
N/A 86 |
Shaft Size N/A 3 in76.2 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
712000 |
Seal Type
N/A 74 |
Shaft Size N/A 3 in76.2 mm | Outer Diameter N/A 5.764 in146.406 mm | Overall Width N/A 0.413 in10.49 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
3143N |
Seal Type
N/A 74 |
Shaft Size N/A 3 in76.2 mm | Outer Diameter N/A 5.506 in139.852 mm | Overall Width N/A 0.531 in13.487 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
455086 |
Seal Type
N/A 45 |
Shaft Size N/A 3 in76.2 mm | Outer Diameter N/A 4.254 in108.052 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
455088 |
Seal Type
N/A 45 |
Shaft Size N/A 3 in76.2 mm | Outer Diameter N/A 4.504 in114.402 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
455088V |
Seal Type
N/A 45 |
Shaft Size N/A 3 in76.2 mm | Outer Diameter N/A 4.504 in114.402 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
455154 |
Seal Type
N/A 45 |
Shaft Size N/A 3 in76.2 mm | Outer Diameter N/A 4.13 in104.902 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
447813 |
Seal Type
N/A 44 |
Shaft Size N/A 3 in76.2 mm | Outer Diameter N/A 3.628 in92.1512 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
100263 |
Seal Type
N/A 08 |
Shaft Size N/A 3.003 in76.276 mm | Outer Diameter N/A 4.948 in125.679 mm | Overall Width N/A 0.788 in20.015 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
100495 |
Seal Type
N/A 08 |
Shaft Size N/A 3.003 in76.276 mm | Outer Diameter N/A 3.761 in95.529 mm | Overall Width N/A 0.42 in10.668 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
710177 |
Seal Type
N/A 87 |
Shaft Size N/A 3.031 in77 mm | Outer Diameter N/A 3.591 in91.2 mm | Overall Width N/A 0.236 in6 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
355669 |
Seal Type
N/A 35 |
Shaft Size N/A 3.04 in77.22 mm | Outer Diameter N/A 3.946 in100.228 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
455015 |
Seal Type
N/A 45 |
Shaft Size N/A 3.062 in77.775 mm | Outer Diameter N/A 4.254 in108.052 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |