Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
714470 |
Seal Type
N/A 48 |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
8976S |
Seal Type
N/A 49 |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 4.179 in106.147 mm | Overall Width N/A 0.29 in7.366 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
9600S | Seal Type N/A | Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 6 in152.400 mm | Overall Width N/A 0.955 in24.257 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
39809 |
Seal Type
N/A W-H |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 4.13 in104.902 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
|
39817 |
Seal Type
N/A FW-H |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 4.13 in104.902 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
|
370014A |
Seal Type
N/A 06 |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 4.506 in114.452 mm | Overall Width N/A 0.605 in15.367 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
370046A |
Seal Type
N/A 06 |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 4.631 in117.627 mm | Overall Width N/A 0.605 in15.367 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
370145A |
Seal Type
N/A 07 |
Shaft Size N/A 3.125 in79.375 mm | Outer Diameter N/A 4.184 in106.274 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
710106 |
Seal Type
N/A 278 |
Shaft Size N/A 3.133 in79.578 mm | Outer Diameter N/A 3.551 in90.195 mm | Overall Width N/A 0.366 in9.296 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
710103 |
Seal Type
N/A 278 |
Shaft Size N/A 3.142 in79.807 mm | Outer Diameter N/A 3.736 in94.894 mm | Overall Width N/A 0.565 in14.351 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
228005 |
Seal Type
N/A 32 |
Shaft Size N/A 3.15 in80 mm | Outer Diameter N/A 3.791 in96.28 mm | Overall Width N/A 0.354 in9 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
228008 |
Seal Type
N/A 32 |
Shaft Size N/A 3.15 in80 mm | Outer Diameter N/A 3.874 in98.4 mm | Overall Width N/A 0.394 in10 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
228009 |
Seal Type
N/A 32 |
Shaft Size N/A 3.15 in80 mm | Outer Diameter N/A 3.946 in100.23 mm | Overall Width N/A 0.394 in10 mm | Material N/A Silicone |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
228010 |
Seal Type
N/A 32 |
Shaft Size N/A 3.15 in80 mm | Outer Diameter N/A 3.951 in100.35 mm | Overall Width N/A 0.512 in13 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
228013 |
Seal Type
N/A 32 |
Shaft Size N/A 3.15 in80 mm | Outer Diameter N/A 3.948 in100.28 mm | Overall Width N/A 0.335 in8.51 mm | Material N/A Silicone |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
228015 |
Seal Type
N/A 32 |
Shaft Size N/A 3.15 in80 mm | Outer Diameter N/A 3.945 in100.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Silicone |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
228020 |
Seal Type
N/A 32 |
Shaft Size N/A 3.15 in80 mm | Outer Diameter N/A 4.144 in105.27 mm | Overall Width N/A 0.551 in14 mm | Material N/A Silicone |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
228025 |
Seal Type
N/A 32 |
Shaft Size N/A 3.15 in80 mm | Outer Diameter N/A 4.144 in105.26 mm | Overall Width N/A 0.512 in13 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710080 |
Seal Type
N/A 90 |
Shaft Size N/A 3.15 in80 mm | Outer Diameter N/A 4.456 in113.18 mm | Overall Width N/A 0.472 in12 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
710614 |
Seal Type
N/A 32 |
Shaft Size N/A 3.15 in80 mm | Outer Diameter N/A 3.866 in98.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710434 |
Seal Type
N/A 74 |
Shaft Size N/A 3.15 in80 mm | Outer Diameter N/A 3.988 in101.3 mm | Overall Width N/A 0.354 in9 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
710811 |
Seal Type
N/A 34 |
Shaft Size N/A 3.15 in80 mm | Outer Diameter N/A 3.866 in98.2 mm | Overall Width N/A 0.579 in14.7 mm | Material N/A PTFE |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
456799 |
Seal Type
N/A 45 |
Shaft Size N/A 3.164 in80.366 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
3385 |
Seal Type
N/A 74 |
Shaft Size N/A 3.18 in80.77 mm | Outer Diameter N/A 4.185 in106.299 mm | Overall Width N/A 3/4 in19.05 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
455336 |
Seal Type
N/A 45 |
Shaft Size N/A 3.187 in80.95 mm | Outer Diameter N/A 4.504 in114.402 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |