Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
456105 |
Seal Type
N/A 45 |
Shaft Size N/A 3.187 in80.95 mm | Outer Diameter N/A 4.254 in108.052 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
417490 |
Seal Type
N/A 41 |
Shaft Size N/A 3.187 in80.95 mm | Outer Diameter N/A 4.381 in111.277 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
455017N |
Seal Type
N/A 45 |
Shaft Size N/A 3.187 in80.95 mm | Outer Diameter N/A 4.254 in108.052 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
455022 |
Seal Type
N/A 45 |
Shaft Size N/A 3.187 in80.95 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
6358 |
Seal Type
N/A 47 |
Shaft Size N/A 3.187 in80.95 mm | Outer Diameter N/A 4.63 in117.602 mm | Overall Width N/A 0.442 in11.227 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
370029A |
Seal Type
N/A 03 |
Shaft Size N/A 3.187 in80.95 mm | Outer Diameter N/A 5.006 in127.152 mm | Overall Width N/A 0.765 in19.431 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
710477 |
Seal Type
N/A 281 |
Shaft Size N/A 3.189 in81.001 mm | Outer Diameter N/A 3.809 in96.749 mm | Overall Width N/A 0.63 in16.002 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
710293 |
Seal Type
N/A 32 |
Shaft Size N/A 3.197 in81.204 mm | Outer Diameter N/A 3.52 in89.408 mm | Overall Width N/A 0.063 in1.6 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
339BULK | Seal Type N/A | Shaft Size N/A 3.225 in81.915 mm | Outer Diameter N/A 3.645 in92.583 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
339PKG | Seal Type N/A | Shaft Size N/A 3.225 in81.915 mm | Outer Diameter N/A 3.645 in92.583 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
710602 |
Seal Type
N/A 32 |
Shaft Size N/A 3.228 in81.991 mm | Outer Diameter N/A 3.798 in96.469 mm | Overall Width N/A 0.354 in8.992 mm | Material N/A PTFE |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
320691 |
Seal Type
N/A 32 |
Shaft Size N/A 3.228 in81.991 mm | Outer Diameter N/A 3.928 in99.771 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
40375 |
Seal Type
N/A 32 |
Shaft Size N/A 3.228 in81.991 mm | Outer Diameter N/A 3.8 in96.52 mm | Overall Width N/A 0.394 in10.008 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
228480 |
Seal Type
N/A 74 |
Shaft Size N/A 3.228 in82 mm | Outer Diameter N/A 4.145 in105.28 mm | Overall Width N/A 0.472 in12 mm | Material N/A Silicone | CAD N/A |
Add To Cart
Request Quote |
|
236BULK | Seal Type N/A | Shaft Size N/A 3.234 in82.144 mm | Outer Diameter N/A 3.512 in89.205 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
236PKG | Seal Type N/A | Shaft Size N/A 3.234 in82.144 mm | Outer Diameter N/A 3.512 in89.205 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
152BULK | Seal Type N/A | Shaft Size N/A 3.237 in82.22 mm | Outer Diameter N/A 3.443 in87.452 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
152PKG | Seal Type N/A | Shaft Size N/A 3.237 in82.22 mm | Outer Diameter N/A 3.443 in87.452 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
042BULK | Seal Type N/A | Shaft Size N/A 3.239 in82.271 mm | Outer Diameter N/A 3.379 in85.827 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
042PKG | Seal Type N/A | Shaft Size N/A 3.239 in82.271 mm | Outer Diameter N/A 3.379 in85.827 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
200870 |
Seal Type
N/A 200E |
Shaft Size N/A 3.249 in82.525 mm | Outer Diameter N/A 4.488 in113.995 mm | Overall Width N/A 0.318 in8.077 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
415563 |
Seal Type
N/A 41 |
Shaft Size N/A 3.25 in82.55 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
415577 |
Seal Type
N/A 41 |
Shaft Size N/A 3.25 in82.55 mm | Outer Diameter N/A 4.729 in120.117 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
416470N |
Seal Type
N/A 41 |
Shaft Size N/A 3.25 in82.55 mm | Outer Diameter N/A 4.254 in108.052 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
411275V |
Seal Type
N/A 41 |
Shaft Size N/A 3.25 in82.55 mm | Outer Diameter N/A 4.254 in108.052 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |