All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Inch
>
View Items
This category has 4,148 items. Only the first 1000 records are returned.
Oil Seals Inch
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 301 - 325 of 1000
«
11
12
13
14
15
»
Part Number
Seal Type
Shaft Size
Outer Diameter
Overall Width
Material
CAD
7013S
25
0.75
in
19.05
mm
1.315
in
33.401
mm
0.312
in
7.925
mm
Nitrile
N/A
710597
32
0.75
in
19.05
mm
1.008
in
25.603
mm
0.225
in
5.715
mm
Polyacrylate
712014
N/A
0.75
in
19.05
mm
1.254
in
31.852
mm
0.375
in
9.525
mm
Nitrile
N/A
712027
N/A
0.75
in
19.05
mm
1.254
in
31.852
mm
0.25
in
6.35
mm
Nitrile
N/A
7214
49
0.75
in
19.05
mm
1.035
in
26.289
mm
0.313
in
7.95
mm
Nitrile
727410
44
0.75
in
19.05
mm
1.004
in
25.502
mm
0.125
in
3.175
mm
Nitrile
7750
48
0.75
in
19.05
mm
1.128
in
28.651
mm
0.188
in
4.775
mm
Nitrile
312518
31
0.75
in
19.05
mm
1.005
in
25.527
mm
0.125
in
3.175
mm
Nitrile
N/A
40027S
4S
0.75
in
19.05
mm
1.379
in
35.027
mm
0.25
in
6.35
mm
Nitrile
N/A
1049
33
0.75
in
19.05
mm
1.129
in
28.677
mm
0.25
in
6.35
mm
Nitrile
N/A
343185
34
0.75
in
19.05
mm
1.131
in
28.727
mm
0.156
in
3.962
mm
Nitrile
350679
35
0.75
in
19.05
mm
1.258
in
31.953
mm
0.312
in
7.925
mm
Nitrile
350954
35
0.75
in
19.05
mm
1.256
in
31.902
mm
0.25
in
6.35
mm
Nitrile
477703
47
0.75
in
19.05
mm
1.628
in
41.3512
mm
0.25
in
6.35
mm
Fluoro-Elastomer
477704
47
0.75
in
19.05
mm
1.316
in
33.4264
mm
0.25
in
6.35
mm
Nitrile
477706
47
0.75
in
19.05
mm
1.756
in
44.6024
mm
0.25
in
6.35
mm
Fluoro-Elastomer
487501
48
0.75
in
19.05
mm
1.628
in
41.3512
mm
0.25
in
6.35
mm
Fluoro-Elastomer
471443
47
0.781
in
19.837
mm
1.379
in
35.027
mm
0.25
in
6.35
mm
Nitrile
470034
47
0.781
in
19.837
mm
1.832
in
46.533
mm
0.437
in
11.1
mm
Nitrile
470601
47
0.781
in
19.837
mm
1.254
in
31.852
mm
0.25
in
6.35
mm
Nitrile
471337
47
0.781
in
19.837
mm
1.756
in
44.602
mm
0.312
in
7.925
mm
Nitrile
474273
47
0.781
in
19.837
mm
1.833
in
46.558
mm
0.25
in
6.35
mm
Nitrile
481443
48
0.781
in
19.837
mm
1.379
in
35.027
mm
0.25
in
6.35
mm
Nitrile
481443V
48
0.781
in
19.837
mm
1.379
in
35.027
mm
0.25
in
6.35
mm
Fluoro-Elastomer
481568
48
0.781
in
19.837
mm
1.503
in
38.176
mm
0.25
in
6.35
mm
Nitrile
Results 301 - 325 of 1000
«
11
12
13
14
15
»