Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 7013S |
Seal Type
N/A
25 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.315 in33.401 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 710597 |
Seal Type
N/A
32 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.008 in25.603 mm | Overall Width N/A 0.225 in5.715 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 712014 | Seal Type N/A | Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 712027 | Seal Type N/A | Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 7214 |
Seal Type
N/A
49 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.035 in26.289 mm | Overall Width N/A 0.313 in7.95 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 727410 |
Seal Type
N/A
44 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.004 in25.502 mm | Overall Width N/A 0.125 in3.175 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7750 |
Seal Type
N/A
48 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.128 in28.651 mm | Overall Width N/A 0.188 in4.775 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 312518 |
Seal Type
N/A
31 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.005 in25.527 mm | Overall Width N/A 0.125 in3.175 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 40027S |
Seal Type
N/A
4S |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 1049 |
Seal Type
N/A
33 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.129 in28.677 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 343185 |
Seal Type
N/A
34 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.131 in28.727 mm | Overall Width N/A 0.156 in3.962 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 350679 |
Seal Type
N/A
35 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.258 in31.953 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 350954 |
Seal Type
N/A
35 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.256 in31.902 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 477703 |
Seal Type
N/A
47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.628 in41.3512 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 477704 |
Seal Type
N/A
47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.316 in33.4264 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 477706 |
Seal Type
N/A
47 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.756 in44.6024 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 487501 |
Seal Type
N/A
48 |
Shaft Size N/A 0.75 in19.05 mm | Outer Diameter N/A 1.628 in41.3512 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 471443 |
Seal Type
N/A
47 |
Shaft Size N/A 0.781 in19.837 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 470034 |
Seal Type
N/A
47 |
Shaft Size N/A 0.781 in19.837 mm | Outer Diameter N/A 1.832 in46.533 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 470601 |
Seal Type
N/A
47 |
Shaft Size N/A 0.781 in19.837 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 471337 |
Seal Type
N/A
47 |
Shaft Size N/A 0.781 in19.837 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 474273 |
Seal Type
N/A
47 |
Shaft Size N/A 0.781 in19.837 mm | Outer Diameter N/A 1.833 in46.558 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 481443 |
Seal Type
N/A
48 |
Shaft Size N/A 0.781 in19.837 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 481443V |
Seal Type
N/A
48 |
Shaft Size N/A 0.781 in19.837 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 481568 |
Seal Type
N/A
48 |
Shaft Size N/A 0.781 in19.837 mm | Outer Diameter N/A 1.503 in38.176 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |