Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
3251 - 3275 of 4148 | Results Per Page | View | Unit of Measure
« 131 132 133 134 135 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A 32
N/A 3.346 in85 mm N/A 4.142 in105.2 mm N/A 0.315 in8 mm N/A PTFE N/A CAD Add To Cart
Request Quote
N/A 32
N/A 3.346 in85 mm N/A 4.697 in119.3 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 32
N/A 3.346 in85 mm N/A 6.902 in175.3 mm N/A 0.374 in9.5 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 32
N/A 3.346 in85 mm N/A 4.145 in105.28 mm N/A 0.433 in11 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 3.346 in85 mm N/A 5.173 in131.4 mm N/A 0.618 in15.7 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 32
N/A 3.346 in85 mm N/A 4.145 in105.28 mm N/A 0.346 in8.8 mm N/A PTFE N/A CAD Add To Cart
Request Quote
N/A 32
N/A 3.346 in85 mm N/A 4.145 in105.28 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 32
N/A 3.346 in85 mm N/A 4.064 in103.23 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 08
N/A 3.35 in85.09 mm N/A 4.28 in108.712 mm N/A 0.635 in16.129 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A N/A 3.35 in85.09 mm N/A 3.77 in95.758 mm N/A 0.21 in5.334 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 3.35 in85.09 mm N/A 3.77 in95.758 mm N/A 0.21 in5.334 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 3.359 in85.319 mm N/A 3.637 in92.38 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 3.359 in85.319 mm N/A 3.637 in92.38 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 41
N/A 3.375 in85.725 mm N/A 4.381 in111.277 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.375 in85.725 mm N/A 4.254 in108.052 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.375 in85.725 mm N/A 4.254 in108.052 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.375 in85.725 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.375 in85.725 mm N/A 5.256 in133.502 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.375 in85.725 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.375 in85.725 mm N/A 4.381 in111.277 mm N/A 0.625 in15.875 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.375 in85.725 mm N/A 4.13 in104.902 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.375 in85.725 mm N/A 4.506 in114.452 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.375 in85.725 mm N/A 4.632 in117.653 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 3.375 in85.725 mm N/A 4.381 in111.277 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 3.375 in85.725 mm N/A 3.955 in100.457 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
3251 - 3275 of 4148 | Results Per Page | View | Unit of Measure
« 131 132 133 134 135 »