Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
710849 |
Seal Type
N/A 32 |
Shaft Size N/A 3.346 in85 mm | Outer Diameter N/A 4.142 in105.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A PTFE |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710879 |
Seal Type
N/A 32 |
Shaft Size N/A 3.346 in85 mm | Outer Diameter N/A 4.697 in119.3 mm | Overall Width N/A 0.315 in8 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710882 |
Seal Type
N/A 32 |
Shaft Size N/A 3.346 in85 mm | Outer Diameter N/A 6.902 in175.3 mm | Overall Width N/A 0.374 in9.5 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
716102 |
Seal Type
N/A 32 |
Shaft Size N/A 3.346 in85 mm | Outer Diameter N/A 4.145 in105.28 mm | Overall Width N/A 0.433 in11 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710759 |
Seal Type
N/A 32 |
Shaft Size N/A 3.346 in85 mm | Outer Diameter N/A 5.173 in131.4 mm | Overall Width N/A 0.618 in15.7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710761 |
Seal Type
N/A 32 |
Shaft Size N/A 3.346 in85 mm | Outer Diameter N/A 4.145 in105.28 mm | Overall Width N/A 0.346 in8.8 mm | Material N/A PTFE |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710765 |
Seal Type
N/A 32 |
Shaft Size N/A 3.346 in85 mm | Outer Diameter N/A 4.145 in105.28 mm | Overall Width N/A 0.394 in10 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710767 |
Seal Type
N/A 32 |
Shaft Size N/A 3.346 in85 mm | Outer Diameter N/A 4.064 in103.23 mm | Overall Width N/A 0.315 in8 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
100400V |
Seal Type
N/A 08 |
Shaft Size N/A 3.35 in85.09 mm | Outer Diameter N/A 4.28 in108.712 mm | Overall Width N/A 0.635 in16.129 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
340BULK | Seal Type N/A | Shaft Size N/A 3.35 in85.09 mm | Outer Diameter N/A 3.77 in95.758 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
340PKG | Seal Type N/A | Shaft Size N/A 3.35 in85.09 mm | Outer Diameter N/A 3.77 in95.758 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
237BULK | Seal Type N/A | Shaft Size N/A 3.359 in85.319 mm | Outer Diameter N/A 3.637 in92.38 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
237PKG | Seal Type N/A | Shaft Size N/A 3.359 in85.319 mm | Outer Diameter N/A 3.637 in92.38 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
415894 |
Seal Type
N/A 41 |
Shaft Size N/A 3.375 in85.725 mm | Outer Diameter N/A 4.381 in111.277 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
416294 |
Seal Type
N/A 41 |
Shaft Size N/A 3.375 in85.725 mm | Outer Diameter N/A 4.254 in108.052 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
416294V |
Seal Type
N/A 41 |
Shaft Size N/A 3.375 in85.725 mm | Outer Diameter N/A 4.254 in108.052 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
416321 |
Seal Type
N/A 41 |
Shaft Size N/A 3.375 in85.725 mm | Outer Diameter N/A 4.756 in120.802 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
416327 |
Seal Type
N/A 41 |
Shaft Size N/A 3.375 in85.725 mm | Outer Diameter N/A 5.256 in133.502 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
415025 |
Seal Type
N/A 41 |
Shaft Size N/A 3.375 in85.725 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
415164N |
Seal Type
N/A 41 |
Shaft Size N/A 3.375 in85.725 mm | Outer Diameter N/A 4.381 in111.277 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
415442 |
Seal Type
N/A 41 |
Shaft Size N/A 3.375 in85.725 mm | Outer Diameter N/A 4.13 in104.902 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
417191 |
Seal Type
N/A 41 |
Shaft Size N/A 3.375 in85.725 mm | Outer Diameter N/A 4.506 in114.452 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
417354 |
Seal Type
N/A 41 |
Shaft Size N/A 3.375 in85.725 mm | Outer Diameter N/A 4.632 in117.653 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
472473 |
Seal Type
N/A 47 |
Shaft Size N/A 3.375 in85.725 mm | Outer Diameter N/A 4.381 in111.277 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
5128N |
Seal Type
N/A 32 |
Shaft Size N/A 3.375 in85.725 mm | Outer Diameter N/A 3.955 in100.457 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |