Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
3276 - 3300 of 4148 | Results Per Page | View | Unit of Measure
« 131 132 133 134 135 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A 47
N/A 3.375 in85.725 mm N/A 4.254 in108.052 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 48
N/A 3.375 in85.725 mm N/A 4.375 in111.125 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 3.375 in85.725 mm N/A 3.955 in100.457 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 3.375 in85.725 mm N/A 4.504 in114.402 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 3.375 in85.725 mm N/A 4.693 in119.202 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.375 in85.725 mm N/A 4.381 in111.277 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 3.386 in86 mm N/A 4.104 in104.23 mm N/A 0.433 in11 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 32
N/A 3.386 in86 mm N/A 4.064 in103.23 mm N/A 0.394 in10 mm N/A Silicone N/A CAD Add To Cart
Request Quote
N/A 32
N/A 3.425 in87 mm N/A 3.945 in100.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 62
N/A 3.425 in87 mm N/A 4.22 in107.2 mm N/A 0.433 in11 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 45
N/A 3.437 in87.3 mm N/A 5.256 in133.502 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 3.437 in87.3 mm N/A 4.254 in108.052 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 3.437 in87.3 mm N/A 4.761 in120.929 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.437 in87.3 mm N/A 4.506 in114.452 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 3.437 in87.3 mm N/A 4.506 in114.452 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.437 in87.3 mm N/A 4.631 in117.627 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.437 in87.3 mm N/A 4.881 in123.977 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.437 in87.3 mm N/A 4.254 in108.052 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 3.437 in87.3 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 5L
N/A 3.437 in87.3 mm N/A 4.506 in114.452 mm N/A 0.625 in15.875 mm N/A Leather N/A Add To Cart
Request Quote
N/A 06
N/A 3.437 in87.3 mm N/A 4.761 in120.929 mm N/A 0.7 in17.78 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 3.445 in87.503 mm N/A 3.63 in92.202 mm N/A 0.596 in15.138 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 32
N/A 3.465 in88 mm N/A 4.184 in106.28 mm N/A 0.335 in8.5 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 32
N/A 3.465 in88 mm N/A 4.25 in107.95 mm N/A 0.394 in10 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 3.465 in88 mm N/A 4.11 in104.4 mm N/A 0.335 in8.5 mm N/A Silicone N/A CAD Add To Cart
Request Quote
3276 - 3300 of 4148 | Results Per Page | View | Unit of Measure
« 131 132 133 134 135 »