Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
476028 |
Seal Type
N/A 47 |
Shaft Size N/A 3.375 in85.725 mm | Outer Diameter N/A 4.254 in108.052 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
486567 |
Seal Type
N/A 48 |
Shaft Size N/A 3.375 in85.725 mm | Outer Diameter N/A 4.3750 in111.125 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710077 |
Seal Type
N/A 32 |
Shaft Size N/A 3.375 in85.725 mm | Outer Diameter N/A 3.955 in100.457 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
455165 |
Seal Type
N/A 45 |
Shaft Size N/A 3.375 in85.725 mm | Outer Diameter N/A 4.504 in114.402 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
455249 |
Seal Type
N/A 45 |
Shaft Size N/A 3.375 in85.725 mm | Outer Diameter N/A 4.693 in119.202 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
412473 |
Seal Type
N/A 41 |
Shaft Size N/A 3.375 in85.725 mm | Outer Diameter N/A 4.381 in111.277 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710232 |
Seal Type
N/A 32 |
Shaft Size N/A 3.386 in86 mm | Outer Diameter N/A 4.104 in104.23 mm | Overall Width N/A 0.433 in11 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710235 |
Seal Type
N/A 32 |
Shaft Size N/A 3.386 in86 mm | Outer Diameter N/A 4.064 in103.23 mm | Overall Width N/A 0.394 in10 mm | Material N/A Silicone |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
228700 |
Seal Type
N/A 32 |
Shaft Size N/A 3.425 in87 mm | Outer Diameter N/A 3.945 in100.2 mm | Overall Width N/A 0.315 in8 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710569 |
Seal Type
N/A 62 |
Shaft Size N/A 3.425 in87 mm | Outer Diameter N/A 4.22 in107.2 mm | Overall Width N/A 0.433 in11 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
455471 |
Seal Type
N/A 45 |
Shaft Size N/A 3.437 in87.3 mm | Outer Diameter N/A 5.256 in133.502 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
455499 |
Seal Type
N/A 45 |
Shaft Size N/A 3.437 in87.3 mm | Outer Diameter N/A 4.254 in108.052 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
455858 |
Seal Type
N/A 45 |
Shaft Size N/A 3.437 in87.3 mm | Outer Diameter N/A 4.761 in120.929 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
417492 |
Seal Type
N/A 41 |
Shaft Size N/A 3.437 in87.3 mm | Outer Diameter N/A 4.506 in114.452 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
417492V |
Seal Type
N/A 47 |
Shaft Size N/A 3.437 in87.3 mm | Outer Diameter N/A 4.506 in114.452 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
417493 |
Seal Type
N/A 41 |
Shaft Size N/A 3.437 in87.3 mm | Outer Diameter N/A 4.631 in117.627 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
417494 |
Seal Type
N/A 41 |
Shaft Size N/A 3.437 in87.3 mm | Outer Diameter N/A 4.881 in123.977 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
418029 |
Seal Type
N/A 41 |
Shaft Size N/A 3.437 in87.3 mm | Outer Diameter N/A 4.254 in108.052 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
455026 |
Seal Type
N/A 45 |
Shaft Size N/A 3.437 in87.3 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
55419 |
Seal Type
N/A 5L |
Shaft Size N/A 3.437 in87.3 mm | Outer Diameter N/A 4.506 in114.452 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Leather | CAD N/A |
Add To Cart
Request Quote |
|
370047A |
Seal Type
N/A 06 |
Shaft Size N/A 3.437 in87.3 mm | Outer Diameter N/A 4.761 in120.929 mm | Overall Width N/A 0.7 in17.78 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
710840 | Seal Type N/A | Shaft Size N/A 3.445 in87.503 mm | Outer Diameter N/A 3.63 in92.202 mm | Overall Width N/A 0.596 in15.138 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
710188 |
Seal Type
N/A 32 |
Shaft Size N/A 3.465 in88 mm | Outer Diameter N/A 4.184 in106.28 mm | Overall Width N/A 0.335 in8.5 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710587 |
Seal Type
N/A 32 |
Shaft Size N/A 3.465 in88 mm | Outer Diameter N/A 4.25 in107.95 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710860 |
Seal Type
N/A 32 |
Shaft Size N/A 3.465 in88 mm | Outer Diameter N/A 4.11 in104.4 mm | Overall Width N/A 0.335 in8.5 mm | Material N/A Silicone |
CAD
N/A ![]() |
Add To Cart
Request Quote |