Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
3301 - 3325 of 4148 | Results Per Page | View | Unit of Measure
« 131 132 133 134 135 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A N/A 3.465 in88 mm N/A 4.378 in111.2 mm N/A 0.937 in23.8 mm N/A Silicone N/A Add To Cart
Request Quote
N/A 35
N/A 3.465 in88 mm N/A 4.266 in108.36 mm N/A 0.433 in11 mm N/A Silicone N/A CAD Add To Cart
Request Quote
N/A 47
N/A 3.468 in88.087 mm N/A 4.631 in117.627 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A N/A 3.475 in88.265 mm N/A 3.895 in98.933 mm N/A 0.21 in5.334 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 3.475 in88.265 mm N/A 3.895 in98.933 mm N/A 0.21 in5.334 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 3.484 in88.494 mm N/A 3.762 in95.555 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 3.484 in88.494 mm N/A 3.762 in95.555 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 3.487 in88.57 mm N/A 3.693 in93.802 mm N/A 0.103 in2.616 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 3.487 in88.57 mm N/A 3.693 in93.802 mm N/A 0.103 in2.616 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 3.489 in88.621 mm N/A 3.629 in92.177 mm N/A 0.07 in1.778 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 3.489 in88.621 mm N/A 3.629 in92.177 mm N/A 0.07 in1.778 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 44
N/A 3.5 in88.9 mm N/A 4.13 in104.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A N/A 3.5 in88.9 mm N/A 4.506 in114.452 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A 41
N/A 3.5 in88.9 mm N/A 4.381 in111.277 mm N/A 0.562 in14.275 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.5 in88.9 mm N/A 4.506 in114.452 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.5 in88.9 mm N/A 4.506 in114.452 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.5 in88.9 mm N/A 4.506 in114.452 mm N/A 0.468 in11.887 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.5 in88.9 mm N/A 4.381 in111.277 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.5 in88.9 mm N/A 4.381 in111.277 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.5 in88.9 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.5 in88.9 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Silicone N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.5 in88.9 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.5 in88.9 mm N/A 4.504 in114.402 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.5 in88.9 mm N/A 4.631 in117.627 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.5 in88.9 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
3301 - 3325 of 4148 | Results Per Page | View | Unit of Measure
« 131 132 133 134 135 »