Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
415559 |
Seal Type
N/A 41 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 5.256 in133.502 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
417196 |
Seal Type
N/A 41 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.631 in117.627 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
417198 |
Seal Type
N/A 41 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.881 in123.977 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
455396 |
Seal Type
N/A 45 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 5.756 in146.202 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
417495 |
Seal Type
N/A 41 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 5.131 in130.327 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
417496 |
Seal Type
N/A 41 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 5.505 in139.827 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
455027 |
Seal Type
N/A 45 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
5965 |
Seal Type
N/A 8L |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.437 in112.7 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Leather | CAD N/A |
Add To Cart
Request Quote |
|
6612S | Seal Type N/A | Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 5.258 in133.553 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
6638S | Seal Type N/A | Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.848 in123.139 mm | Overall Width N/A 7/8 in22.225 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
476424N |
Seal Type
N/A 47 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.756 in120.802 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710029 | Seal Type N/A | Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.005 in101.727 mm | Overall Width N/A 0.313 in7.95 mm | Material N/A Urethane | CAD N/A |
Add To Cart
Request Quote |
|
710030 | Seal Type N/A | Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.13 in104.902 mm | Overall Width N/A 0.313 in7.95 mm | Material N/A Urethane | CAD N/A |
Add To Cart
Request Quote |
|
710454 |
Seal Type
N/A 86 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.688 in119.075 mm | Overall Width N/A 0.451 in11.455 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
712750 |
Seal Type
N/A 41 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.506 in114.452 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
9339S |
Seal Type
N/A 278 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.455 in113.157 mm | Overall Width N/A 0.525 in13.335 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
455146 |
Seal Type
N/A 45 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.504 in114.402 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
455173 |
Seal Type
N/A 45 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.756 in120.802 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
45525S |
Seal Type
N/A 4S |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.13 in104.902 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
345146 |
Seal Type
N/A 34 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.508 in114.503 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
370001A |
Seal Type
N/A 11 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.855 in123.317 mm | Overall Width N/A 0.925 in23.495 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
370002A |
Seal Type
N/A 03 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 5.006 in127.152 mm | Overall Width N/A 1 in25.4 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
AS0001A |
Seal Type
N/A 11 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.855 in123.317 mm | Overall Width N/A 0.925 in23.495 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
N370001A |
Seal Type
N/A 11 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.855 in123.317 mm | Overall Width N/A 0.925 in23.495 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
N380001A |
Seal Type
N/A 10 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.852 in123.241 mm | Overall Width N/A 0.91 in23.114 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |