Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
3426 - 3450 of 4148 | Results Per Page | View | Unit of Measure
« 136 137 138 139 140 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A N/A 3.737 in94.92 mm N/A 3.943 in100.152 mm N/A 0.103 in2.616 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 3.737 in94.92 mm N/A 3.943 in100.152 mm N/A 0.103 in2.616 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 3.739 in94.971 mm N/A 3.879 in98.527 mm N/A 0.07 in1.778 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 3.739 in94.971 mm N/A 3.879 in98.527 mm N/A 0.07 in1.778 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 32
N/A 3.74 in95 mm N/A 4.657 in118.29 mm N/A 0.335 in8.5 mm N/A Silicone N/A CAD Add To Cart
Request Quote
N/A 90
N/A 3.74 in95 mm N/A 5.207 in132.26 mm N/A 0.472 in12 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 32
N/A 3.74 in95 mm N/A 4.669 in118.6 mm N/A 0.335 in8.5 mm N/A PTFE N/A CAD Add To Cart
Request Quote
N/A 47
N/A 3.74 in95 mm N/A 4.453 in113.1 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 32
N/A 3.74 in95 mm N/A 4.341 in110.26 mm N/A 0.433 in11 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A W-H
N/A 3.74 in95 mm N/A 6.775 in172.09 mm N/A 1.102 in28 mm N/A PTFE N/A Add To Cart
Request Quote
N/A 4S
N/A 3.75 in95.25 mm N/A 5.004 in127.102 mm N/A 0.25 in6.35 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 41
N/A 3.75 in95.25 mm N/A 4.756 in120.802 mm N/A 0.484 in12.294 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.75 in95.25 mm N/A 4.506 in114.452 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.75 in95.25 mm N/A 4.506 in114.452 mm N/A 0.468 in11.887 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.75 in95.25 mm N/A 4.506 in114.452 mm N/A 0.468 in11.887 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.75 in95.25 mm N/A 4.632 in117.653 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.75 in95.25 mm N/A 5.381 in136.677 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.75 in95.25 mm N/A 5.004 in127.102 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 3.75 in95.25 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A Silicone N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.75 in95.25 mm N/A 5.256 in133.502 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.75 in95.25 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.75 in95.25 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A DW-H
N/A 3.75 in95.25 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A PTFE N/A Add To Cart
Request Quote
N/A FW-H
N/A 3.75 in95.25 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A PTFE N/A Add To Cart
Request Quote
N/A 35
N/A 3.75 in95.25 mm N/A 4.506 in114.452 mm N/A 0.362 in9.195 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
3426 - 3450 of 4148 | Results Per Page | View | Unit of Measure
« 136 137 138 139 140 »