Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
154BULK | Seal Type N/A | Shaft Size N/A 3.737 in94.92 mm | Outer Diameter N/A 3.943 in100.152 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
154PKG | Seal Type N/A | Shaft Size N/A 3.737 in94.92 mm | Outer Diameter N/A 3.943 in100.152 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
044BULK | Seal Type N/A | Shaft Size N/A 3.739 in94.971 mm | Outer Diameter N/A 3.879 in98.527 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
044PKG | Seal Type N/A | Shaft Size N/A 3.739 in94.971 mm | Outer Diameter N/A 3.879 in98.527 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
710060 |
Seal Type
N/A 32 |
Shaft Size N/A 3.74 in95 mm | Outer Diameter N/A 4.657 in118.29 mm | Overall Width N/A 0.335 in8.5 mm | Material N/A Silicone |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710085 |
Seal Type
N/A 90 |
Shaft Size N/A 3.74 in95 mm | Outer Diameter N/A 5.207 in132.26 mm | Overall Width N/A 0.472 in12 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
710600 |
Seal Type
N/A 32 |
Shaft Size N/A 3.74 in95 mm | Outer Diameter N/A 4.669 in118.6 mm | Overall Width N/A 0.335 in8.5 mm | Material N/A PTFE |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710352 |
Seal Type
N/A 47 |
Shaft Size N/A 3.74 in95 mm | Outer Diameter N/A 4.453 in113.1 mm | Overall Width N/A 0.394 in10 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
717005 |
Seal Type
N/A 32 |
Shaft Size N/A 3.74 in95 mm | Outer Diameter N/A 4.341 in110.26 mm | Overall Width N/A 0.433 in11 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
39926 |
Seal Type
N/A W-H |
Shaft Size N/A 3.74 in95 mm | Outer Diameter N/A 6.775 in172.09 mm | Overall Width N/A 1.102 in28 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
|
45031S |
Seal Type
N/A 4S |
Shaft Size N/A 3.75 in95.25 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
415963N |
Seal Type
N/A 41 |
Shaft Size N/A 3.75 in95.25 mm | Outer Diameter N/A 4.756 in120.802 mm | Overall Width N/A 0.484 in12.294 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
415983 |
Seal Type
N/A 41 |
Shaft Size N/A 3.75 in95.25 mm | Outer Diameter N/A 4.506 in114.452 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
415983N |
Seal Type
N/A 41 |
Shaft Size N/A 3.75 in95.25 mm | Outer Diameter N/A 4.506 in114.452 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
415983V |
Seal Type
N/A 41 |
Shaft Size N/A 3.75 in95.25 mm | Outer Diameter N/A 4.506 in114.452 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
416041 |
Seal Type
N/A 41 |
Shaft Size N/A 3.75 in95.25 mm | Outer Diameter N/A 4.632 in117.653 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
416127 |
Seal Type
N/A 41 |
Shaft Size N/A 3.75 in95.25 mm | Outer Diameter N/A 5.381 in136.677 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
416339 |
Seal Type
N/A 41 |
Shaft Size N/A 3.75 in95.25 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
2218 |
Seal Type
N/A 47 |
Shaft Size N/A 3.75 in95.25 mm | Outer Diameter N/A 4.756 in120.802 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Silicone |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
415150 |
Seal Type
N/A 41 |
Shaft Size N/A 3.75 in95.25 mm | Outer Diameter N/A 5.256 in133.502 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
415379 |
Seal Type
N/A 41 |
Shaft Size N/A 3.75 in95.25 mm | Outer Diameter N/A 4.756 in120.802 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
415379V |
Seal Type
N/A 41 |
Shaft Size N/A 3.75 in95.25 mm | Outer Diameter N/A 4.756 in120.802 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
39608 |
Seal Type
N/A DW-H |
Shaft Size N/A 3.75 in95.25 mm | Outer Diameter N/A 4.756 in120.802 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
|
39705 |
Seal Type
N/A FW-H |
Shaft Size N/A 3.75 in95.25 mm | Outer Diameter N/A 4.756 in120.802 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
|
2377 |
Seal Type
N/A 35 |
Shaft Size N/A 3.75 in95.25 mm | Outer Diameter N/A 4.506 in114.452 mm | Overall Width N/A 0.362 in9.195 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |