Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
3451 - 3475 of 4148 | Results Per Page | View | Unit of Measure
« 136 137 138 139 140 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A 41
N/A 3.75 in95.25 mm N/A 4.881 in123.977 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 3.75 in95.25 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 3.75 in95.25 mm N/A 5.506 in139.852 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 3.75 in95.25 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 3.75 in95.25 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 69
N/A 3.75 in95.25 mm N/A 4.506 in114.452 mm N/A 0.468 in11.887 mm N/A Fluoro-Elastomer N/A Add To Cart
Request Quote
N/A W-H
N/A 3.75 in95.25 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A PTFE N/A Add To Cart
Request Quote
N/A 45
N/A 3.75 in95.25 mm N/A 4.756 in120.802 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 32
N/A 3.78 in96 mm N/A 4.577 in116.26 mm N/A 0.354 in9 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 32
N/A 3.78 in96 mm N/A 4.578 in116.28 mm N/A 0.472 in12 mm N/A PTFE N/A CAD Add To Cart
Request Quote
N/A 4S
N/A 3.797 in96.444 mm N/A 4.506 in114.452 mm N/A 0.25 in6.35 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 41
N/A 3.812 in96.825 mm N/A 4.881 in123.977 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 3.812 in96.825 mm N/A 5.004 in127.102 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 3.812 in96.825 mm N/A 5.256 in133.502 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 3.819 in97 mm N/A 4.618 in117.3 mm N/A 0.295 in7.5 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A N/A 3.85 in97.79 mm N/A 4.27 in108.458 mm N/A 0.21 in5.334 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 3.85 in97.79 mm N/A 4.27 in108.458 mm N/A 0.21 in5.334 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A FW-H
N/A 3.858 in97.993 mm N/A 4.54 in115.316 mm N/A 0.492 in12.497 mm N/A PTFE N/A Add To Cart
Request Quote
N/A 32
N/A 3.858 in98 mm N/A 4.5000 in114.300 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 32
N/A 3.858 in98 mm N/A 4.578 in116.28 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 35
N/A 3.858 in98 mm N/A 4.343 in110.3 mm N/A 0.335 in8.5 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 32
N/A 3.858 in98 mm N/A 4.654 in118.2 mm N/A 0.394 in10 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A N/A 3.859 in98.019 mm N/A 4.137 in105.08 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 3.859 in98.019 mm N/A 4.137 in105.08 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 41
N/A 3.875 in98.425 mm N/A 5.131 in130.327 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
3451 - 3475 of 4148 | Results Per Page | View | Unit of Measure
« 136 137 138 139 140 »