All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Inch > View Items  


This category has 4,148 items. Only the first 1000 records are returned.

Oil Seals Inch

Check up to five results to perform an action.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 326 - 350 of 1000 « 11 12 13 14 15 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

481644 0.781 in
19.837
mm
1.628 in
41.351
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
300250 0.782 in
19.863
mm
1.858 in
47.193
mm
0.275 in
6.985
mm
PTFE N/A
222020 0.787 in
20
mm
1.269 in
32.23
mm
0.197 in
5
mm
Nitrile CAD Icon (for items table)
222025 0.787 in
20
mm
1.189 in
30.2
mm
0.276 in
7
mm
Polyacrylate CAD Icon (for items table)
222028 0.787 in
20
mm
1.348 in
34.25
mm
0.276 in
7
mm
Nitrile CAD Icon (for items table)
222030 0.787 in
20
mm
1.387 in
35.23
mm
0.276 in
7
mm
Nitrile CAD Icon (for items table)
222036 0.787 in
20
mm
1.425 in
36.2
mm
0.276 in
7
mm
Fluoro-Elastomer CAD Icon (for items table)
222050 0.787 in
20
mm
1.584 in
40.23
mm
0.276 in
7
mm
Nitrile CAD Icon (for items table)
222060 0.787 in
20
mm
1.858 in
47.2
mm
0.276 in
7
mm
Nitrile CAD Icon (for items table)
711040 0.787 in
20
mm
1.387 in
35.23
mm
0.217 in
5.5
mm
Nitrile CAD Icon (for items table)
710450 0.787 in
20
mm
1.268 in
32.21
mm
0.197 in
5
mm
Polyacrylate CAD Icon (for items table)
710809 0.787 in
20
mm
1.031 in
26.2
mm
0.177 in
4.5
mm
Fluoro-Elastomer CAD Icon (for items table)
6020030 N/A 0.787 in
20
mm
1.024 in
26
mm
0.118 in
3
mm
Nitrile N/A
6357S 0.796 in
20.218
mm
1.503 in
38.176
mm
0.625 in
15.875
mm
Nitrile N/A
211BULK N/A 0.796 in
20.218
mm
1.074 in
27.28
mm
0.139 in
3.531
mm
Nitrile N/A
211PKG N/A 0.796 in
20.218
mm
1.074 in
27.28
mm
0.139 in
3.531
mm
Nitrile N/A
211V35 N/A 0.796 in
20.218
mm
1.074 in
27.28
mm
0.139 in
3.531
mm
Fluoro-Elastomer N/A
117BULK N/A 0.799 in
20.295
mm
1.005 in
25.527
mm
0.103 in
2.616
mm
Nitrile N/A
117PKG N/A 0.799 in
20.295
mm
1.005 in
25.527
mm
0.103 in
2.616
mm
Nitrile N/A
019BULK N/A 0.801 in
20.345
mm
0.941 in
23.901
mm
0.07 in
1.778
mm
Nitrile N/A
019PKG N/A 0.801 in
20.345
mm
0.941 in
23.901
mm
0.07 in
1.778
mm
Nitrile N/A
450030 0.812 in
20.625
mm
1.503 in
38.176
mm
0.39 in
9.906
mm
Nitrile CAD Icon (for items table)
471539 0.812 in
20.625
mm
1.254 in
31.852
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
450431 0.812 in
20.625
mm
1.254 in
31.852
mm
0.375 in
9.525
mm
Nitrile CAD Icon (for items table)
450588 0.812 in
20.625
mm
1.579 in
40.107
mm
0.375 in
9.525
mm
Nitrile CAD Icon (for items table)
  Results 326 - 350 of 1000 « 11 12 13 14 15 »