Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
3501 - 3525 of 4148 | Results Per Page | View | Unit of Measure
« 141 142 143 144 145 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A 21
N/A 3.937 in100 mm N/A 5.377 in136.576 mm N/A 0.906 in23.012 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 3.937 in100 mm N/A 4.753 in120.726 mm N/A 0.81 in20.574 mm N/A PTFE N/A Add To Cart
Request Quote
N/A 47
N/A 3.937 in100 mm N/A 5.133 in130.378 mm N/A 0.562 in14.275 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 45
N/A 3.937 in100 mm N/A 4.881 in123.977 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 3.937 in100 mm N/A 5.256 in133.502 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 35
N/A 3.937 in100 mm N/A 4.932 in125.28 mm N/A 0.472 in12 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 3.937 in100 mm N/A 4.729 in120.12 mm N/A 0.433 in11 mm N/A Silicone N/A CAD Add To Cart
Request Quote
N/A 59
N/A 3.937 in100 mm N/A 5.713 in145.1 mm N/A 0.591 in15 mm N/A Polyacrylate N/A Add To Cart
Request Quote
N/A 32
N/A 3.937 in100 mm N/A 4.89 in124.2 mm N/A 0.512 in13 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 32
N/A 3.937 in100 mm N/A 4.737 in120.32 mm N/A 0.374 in9.5 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 47
N/A 3.937 in100 mm N/A 4.5000 in114.300 mm N/A 0.472 in12 mm N/A Polyacrylate N/A CAD Add To Cart
Request Quote
N/A 32
N/A 3.937 in100 mm N/A 4.654 in118.2 mm N/A 0.335 in8.5 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 11
N/A 3.937 in100 mm N/A 5.386 in136.804 mm N/A 1.015 in25.781 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 03
N/A 3.937 in100 mm N/A 5.507 in139.878 mm N/A 0.937 in23.8 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 11
N/A 3.937 in100 mm N/A 5.14 in130.556 mm N/A 0.605 in15.367 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 10
N/A 3.937 in100 mm N/A 5.511 in139.979 mm N/A 0.957 in24.308 mm N/A PTFE N/A Add To Cart
Request Quote
N/A N/A 3.975 in100.965 mm N/A 4.395 in111.633 mm N/A 0.21 in5.334 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 3.975 in100.965 mm N/A 4.395 in111.633 mm N/A 0.21 in5.334 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 25
N/A 3.976 in101 mm N/A 4.492 in114.1 mm N/A 0.394 in10 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 3.984 in101.194 mm N/A 4.262 in108.255 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 3.984 in101.194 mm N/A 4.262 in108.255 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 3.987 in101.27 mm N/A 4.193 in106.502 mm N/A 0.103 in2.616 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 3.987 in101.27 mm N/A 4.193 in106.502 mm N/A 0.103 in2.616 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 3.989 in101.321 mm N/A 4.129 in104.877 mm N/A 0.07 in1.778 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 3.989 in101.321 mm N/A 4.129 in104.877 mm N/A 0.07 in1.778 mm N/A Nitrile N/A Add To Cart
Request Quote
3501 - 3525 of 4148 | Results Per Page | View | Unit of Measure
« 141 142 143 144 145 »