Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
6270 |
Seal Type
N/A 21 |
Shaft Size N/A 3.937 in100 mm | Outer Diameter N/A 5.377 in136.576 mm | Overall Width N/A 0.906 in23.012 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
710841 | Seal Type N/A | Shaft Size N/A 3.937 in100 mm | Outer Diameter N/A 4.753 in120.726 mm | Overall Width N/A 0.81 in20.574 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
|
710466 |
Seal Type
N/A 47 |
Shaft Size N/A 3.937 in100 mm | Outer Diameter N/A 5.133 in130.378 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
455186 |
Seal Type
N/A 45 |
Shaft Size N/A 3.937 in100 mm | Outer Diameter N/A 4.881 in123.977 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
455191 |
Seal Type
N/A 45 |
Shaft Size N/A 3.937 in100 mm | Outer Diameter N/A 5.256 in133.502 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
231003 |
Seal Type
N/A 35 |
Shaft Size N/A 3.937 in100 mm | Outer Diameter N/A 4.932 in125.28 mm | Overall Width N/A 0.472 in12 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
231004 |
Seal Type
N/A 32 |
Shaft Size N/A 3.937 in100 mm | Outer Diameter N/A 4.729 in120.12 mm | Overall Width N/A 0.433 in11 mm | Material N/A Silicone |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710278 |
Seal Type
N/A 59 |
Shaft Size N/A 3.937 in100 mm | Outer Diameter N/A 5.713 in145.1 mm | Overall Width N/A 0.591 in15 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
710290 |
Seal Type
N/A 32 |
Shaft Size N/A 3.937 in100 mm | Outer Diameter N/A 4.89 in124.2 mm | Overall Width N/A 0.512 in13 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710471 |
Seal Type
N/A 32 |
Shaft Size N/A 3.937 in100 mm | Outer Diameter N/A 4.737 in120.32 mm | Overall Width N/A 0.374 in9.5 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710518 |
Seal Type
N/A 47 |
Shaft Size N/A 3.937 in100 mm | Outer Diameter N/A 4.5000 in114.300 mm | Overall Width N/A 0.472 in12 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710639 |
Seal Type
N/A 32 |
Shaft Size N/A 3.937 in100 mm | Outer Diameter N/A 4.654 in118.2 mm | Overall Width N/A 0.335 in8.5 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
370008A |
Seal Type
N/A 11 |
Shaft Size N/A 3.937 in100 mm | Outer Diameter N/A 5.386 in136.804 mm | Overall Width N/A 1.015 in25.781 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
370009A |
Seal Type
N/A 03 |
Shaft Size N/A 3.937 in100 mm | Outer Diameter N/A 5.507 in139.878 mm | Overall Width N/A 0.937 in23.8 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
370371A |
Seal Type
N/A 11 |
Shaft Size N/A 3.937 in100 mm | Outer Diameter N/A 5.14 in130.556 mm | Overall Width N/A 0.605 in15.367 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
380009A |
Seal Type
N/A 10 |
Shaft Size N/A 3.937 in100 mm | Outer Diameter N/A 5.511 in139.979 mm | Overall Width N/A 0.957 in24.308 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
|
345BULK | Seal Type N/A | Shaft Size N/A 3.975 in100.965 mm | Outer Diameter N/A 4.395 in111.633 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
345PKG | Seal Type N/A | Shaft Size N/A 3.975 in100.965 mm | Outer Diameter N/A 4.395 in111.633 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
710371 |
Seal Type
N/A 25 |
Shaft Size N/A 3.976 in101 mm | Outer Diameter N/A 4.492 in114.1 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
242BULK | Seal Type N/A | Shaft Size N/A 3.984 in101.194 mm | Outer Diameter N/A 4.262 in108.255 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
242PKG | Seal Type N/A | Shaft Size N/A 3.984 in101.194 mm | Outer Diameter N/A 4.262 in108.255 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
155BULK | Seal Type N/A | Shaft Size N/A 3.987 in101.27 mm | Outer Diameter N/A 4.193 in106.502 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
155PKG | Seal Type N/A | Shaft Size N/A 3.987 in101.27 mm | Outer Diameter N/A 4.193 in106.502 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
045BULK | Seal Type N/A | Shaft Size N/A 3.989 in101.321 mm | Outer Diameter N/A 4.129 in104.877 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
045PKG | Seal Type N/A | Shaft Size N/A 3.989 in101.321 mm | Outer Diameter N/A 4.129 in104.877 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |