Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
3601 - 3625 of 4148 | Results Per Page | View | Unit of Measure
« 141 142 143 144 145 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A 41
N/A 4.187 in106.35 mm N/A 6.256 in158.902 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 4.187 in106.35 mm N/A 5.004 in127.102 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 4.187 in106.35 mm N/A 5.256 in133.502 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 4.213 in107 mm N/A 4.846 in123.1 mm N/A 0.433 in11 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A N/A 4.225 in107.315 mm N/A 4.645 in117.983 mm N/A 0.21 in5.334 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 4.225 in107.315 mm N/A 4.645 in117.983 mm N/A 0.21 in5.334 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 4.234 in107.544 mm N/A 4.512 in114.605 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 4.234 in107.544 mm N/A 4.512 in114.605 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 32
N/A 4.241 in107.721 mm N/A 5.113 in129.87 mm N/A 0.39 in9.906 mm N/A PTFE N/A CAD Add To Cart
Request Quote
N/A 41
N/A 4.25 in107.95 mm N/A 5.631 in143.027 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 4.25 in107.95 mm N/A 6.005 in152.527 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 4.25 in107.95 mm N/A 5.256 in133.502 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 4.25 in107.95 mm N/A 5.756 in146.202 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 4.25 in107.95 mm N/A 6.256 in158.902 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 4.25 in107.95 mm N/A 5.381 in136.677 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 4.25 in107.95 mm N/A 5.506 in139.852 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 4S
N/A 4.25 in107.95 mm N/A 5.256 in133.502 mm N/A 0.25 in6.35 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 41
N/A 4.25 in107.95 mm N/A 6.133 in155.778 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 4.25 in107.95 mm N/A 5.256 in133.502 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 47
N/A 4.25 in107.95 mm N/A 5.256 in133.502 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 48
N/A 4.25 in107.95 mm N/A 5.256 in133.502 mm N/A 0.468 in11.887 mm N/A Silicone N/A CAD Add To Cart
Request Quote
N/A 45
N/A 4.25 in107.95 mm N/A 5.506 in139.852 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 4.25 in107.95 mm N/A 5.256 in133.502 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 11
N/A 4.25 in107.95 mm N/A 6.014 in152.756 mm N/A 1 in25.4 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 11
N/A 4.25 in107.95 mm N/A 6.264 in159.106 mm N/A 1.188 in30.175 mm N/A Nitrile N/A Add To Cart
Request Quote
3601 - 3625 of 4148 | Results Per Page | View | Unit of Measure
« 141 142 143 144 145 »