Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
417516 |
Seal Type
N/A 41 |
Shaft Size N/A 4.187 in106.35 mm | Outer Diameter N/A 6.256 in158.902 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
418038 |
Seal Type
N/A 41 |
Shaft Size N/A 4.187 in106.35 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
455194 |
Seal Type
N/A 45 |
Shaft Size N/A 4.187 in106.35 mm | Outer Diameter N/A 5.256 in133.502 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710295 |
Seal Type
N/A 47 |
Shaft Size N/A 4.213 in107 mm | Outer Diameter N/A 4.846 in123.1 mm | Overall Width N/A 0.433 in11 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
347BULK | Seal Type N/A | Shaft Size N/A 4.225 in107.315 mm | Outer Diameter N/A 4.645 in117.983 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
347PKG | Seal Type N/A | Shaft Size N/A 4.225 in107.315 mm | Outer Diameter N/A 4.645 in117.983 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
244BULK | Seal Type N/A | Shaft Size N/A 4.234 in107.544 mm | Outer Diameter N/A 4.512 in114.605 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
244PKG | Seal Type N/A | Shaft Size N/A 4.234 in107.544 mm | Outer Diameter N/A 4.512 in114.605 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
710698 |
Seal Type
N/A 32 |
Shaft Size N/A 4.241 in107.721 mm | Outer Diameter N/A 5.113 in129.87 mm | Overall Width N/A 0.39 in9.906 mm | Material N/A PTFE |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
416135 |
Seal Type
N/A 41 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 5.631 in143.027 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
416137 |
Seal Type
N/A 41 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 6.005 in152.527 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
416556 |
Seal Type
N/A 41 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 5.256 in133.502 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
415045 |
Seal Type
N/A 41 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 5.756 in146.202 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
415058 |
Seal Type
N/A 41 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 6.256 in158.902 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
415196 |
Seal Type
N/A 41 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 5.381 in136.677 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
416891 |
Seal Type
N/A 41 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 5.506 in139.852 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
47150S |
Seal Type
N/A 4S |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 5.256 in133.502 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
417518 |
Seal Type
N/A 41 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 6.133 in155.778 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
452157 |
Seal Type
N/A 45 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 5.256 in133.502 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
472157 |
Seal Type
N/A 47 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 5.256 in133.502 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
485195H |
Seal Type
N/A 48 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 5.256 in133.502 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Silicone |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
455040 |
Seal Type
N/A 45 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 5.506 in139.852 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
455195 |
Seal Type
N/A 45 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 5.256 in133.502 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
AS0065A |
Seal Type
N/A 11 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 6.014 in152.756 mm | Overall Width N/A 1 in25.4 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
N370031A |
Seal Type
N/A 11 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 6.264 in159.106 mm | Overall Width N/A 1.188 in30.175 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |