Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
N370065A |
Seal Type
N/A 11 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 6.014 in152.756 mm | Overall Width N/A 1 in25.4 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
N376590A |
Seal Type
N/A 04 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 6.05 in153.67 mm | Overall Width N/A 0.68 in17.272 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
N380065A |
Seal Type
N/A 10 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 6.02 in152.908 mm | Overall Width N/A 1 in25.4 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
|
P370065A |
Seal Type
N/A 11 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 6.014 in152.756 mm | Overall Width N/A 1 in25.4 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
P380065A |
Seal Type
N/A 10 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 6.02 in152.908 mm | Overall Width N/A 1 in25.4 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
|
PROWS0065A |
Seal Type
N/A 11 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 6.014 in152.756 mm | Overall Width N/A 1 in25.4 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
370030A |
Seal Type
N/A 06 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 6.071 in154.203 mm | Overall Width N/A 0.605 in15.367 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
370031A |
Seal Type
N/A 11 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 6.264 in159.106 mm | Overall Width N/A 1.188 in30.175 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
370065A |
Seal Type
N/A 11 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 6.014 in152.756 mm | Overall Width N/A 1 in25.4 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
370107A |
Seal Type
N/A 03 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 6.047 in153.594 mm | Overall Width N/A 0.915 in23.241 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
376590A |
Seal Type
N/A 04 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 6.05 in153.67 mm | Overall Width N/A 0.68 in17.272 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
380031A |
Seal Type
N/A 10 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 6.263 in159.08 mm | Overall Width N/A 1.188 in30.175 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
|
380065A |
Seal Type
N/A 10 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 6.02 in152.908 mm | Overall Width N/A 1 in25.4 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
|
458304 |
Seal Type
N/A 45 |
Shaft Size N/A 4.25 in107.95 mm | Outer Diameter N/A 5.256 in133.5024 mm | Overall Width N/A 0.438 in11.1252 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
386590A | Seal Type N/A 13 | Shaft Size N/A 4.252 in108.001 mm | Outer Diameter N/A 6.04 in153.416 mm | Overall Width N/A 0.58 in14.732 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
|
711003 |
Seal Type
N/A 40 |
Shaft Size N/A 4.291 in109 mm | Outer Diameter N/A 5.13 in130.3 mm | Overall Width N/A 0.492 in12.5 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
|
416144 |
Seal Type
N/A 41 |
Shaft Size N/A 4.312 in109.525 mm | Outer Diameter N/A 6.005 in152.527 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
417238 |
Seal Type
N/A 41 |
Shaft Size N/A 4.312 in109.525 mm | Outer Diameter N/A 6.256 in158.902 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
456141 |
Seal Type
N/A 45 |
Shaft Size N/A 4.312 in109.525 mm | Outer Diameter N/A 5.381 in136.677 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
417520 |
Seal Type
N/A 41 |
Shaft Size N/A 4.312 in109.525 mm | Outer Diameter N/A 5.756 in146.202 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
455197 |
Seal Type
N/A 45 |
Shaft Size N/A 4.312 in109.525 mm | Outer Diameter N/A 5.506 in139.852 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
455197N |
Seal Type
N/A 45 |
Shaft Size N/A 4.312 in109.525 mm | Outer Diameter N/A 5.506 in139.852 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
476518 |
Seal Type
N/A 47 |
Shaft Size N/A 4.331 in110 mm | Outer Diameter N/A 6.7 in170.18 mm | Overall Width N/A 0.5 in13 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
710552 |
Seal Type
N/A 34 |
Shaft Size N/A 4.331 in110 mm | Outer Diameter N/A 5.124 in130.15 mm | Overall Width N/A 0.512 in13 mm | Material N/A PTFE |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
325776 |
Seal Type
N/A 32 |
Shaft Size N/A 4.331 in110 mm | Outer Diameter N/A 5.13 in130.3 mm | Overall Width N/A 0.394 in10 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |