Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
457295 |
Seal Type
N/A 25 |
Shaft Size N/A 4.437 in112.7 mm | Outer Diameter N/A 5.506 in139.852 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
417525 |
Seal Type
N/A 41 |
Shaft Size N/A 4.437 in112.7 mm | Outer Diameter N/A 5.756 in146.202 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
417526 |
Seal Type
N/A 41 |
Shaft Size N/A 4.437 in112.7 mm | Outer Diameter N/A 6.007 in152.578 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
425BULK | Seal Type N/A | Shaft Size N/A 4.475 in113.665 mm | Outer Diameter N/A 5.025 in127.635 mm | Overall Width N/A 0.275 in6.985 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
425PKG | Seal Type N/A | Shaft Size N/A 4.475 in113.665 mm | Outer Diameter N/A 5.025 in127.635 mm | Overall Width N/A 0.275 in6.985 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
349BULK | Seal Type N/A | Shaft Size N/A 4.475 in113.665 mm | Outer Diameter N/A 4.895 in124.333 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
349PKG | Seal Type N/A | Shaft Size N/A 4.475 in113.665 mm | Outer Diameter N/A 4.895 in124.333 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
246BULK | Seal Type N/A | Shaft Size N/A 4.484 in113.894 mm | Outer Diameter N/A 4.762 in120.955 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
246PKG | Seal Type N/A | Shaft Size N/A 4.484 in113.894 mm | Outer Diameter N/A 4.762 in120.955 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
416070 |
Seal Type
N/A 41 |
Shaft Size N/A 4.5 in114.3 mm | Outer Diameter N/A 6.131 in155.727 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
416153 |
Seal Type
N/A 41 |
Shaft Size N/A 4.5 in114.3 mm | Outer Diameter N/A 5.631 in143.027 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
416154 |
Seal Type
N/A 41 |
Shaft Size N/A 4.5 in114.3 mm | Outer Diameter N/A 6.007 in152.578 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
327303 |
Seal Type
N/A 32 |
Shaft Size N/A 4.5 in114.3 mm | Outer Diameter N/A 5.259 in133.579 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
415351 |
Seal Type
N/A 41 |
Shaft Size N/A 4.5 in114.3 mm | Outer Diameter N/A 6.256 in158.902 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
416888 |
Seal Type
N/A 41 |
Shaft Size N/A 4.5 in114.3 mm | Outer Diameter N/A 5.506 in139.852 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
416888V |
Seal Type
N/A 41 |
Shaft Size N/A 4.5 in114.3 mm | Outer Diameter N/A 5.507 in139.878 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
416892 |
Seal Type
N/A 41 |
Shaft Size N/A 4.5 in114.3 mm | Outer Diameter N/A 5.756 in146.202 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
417530 |
Seal Type
N/A 41 |
Shaft Size N/A 4.5 in114.3 mm | Outer Diameter N/A 5.381 in136.677 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
417531 |
Seal Type
N/A 41 |
Shaft Size N/A 4.5 in114.3 mm | Outer Diameter N/A 5.881 in149.377 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
417532 |
Seal Type
N/A 41 |
Shaft Size N/A 4.5 in114.3 mm | Outer Diameter N/A 6.382 in162.103 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
455062 |
Seal Type
N/A 45 |
Shaft Size N/A 4.5 in114.3 mm | Outer Diameter N/A 6.256 in158.902 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
455200 |
Seal Type
N/A 45 |
Shaft Size N/A 4.5 in114.3 mm | Outer Diameter N/A 5.506 in139.852 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
455200N |
Seal Type
N/A 45 |
Shaft Size N/A 4.5 in114.3 mm | Outer Diameter N/A 5.506 in139.852 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Polyacrylate |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
N370021A |
Seal Type
N/A 11 |
Shaft Size N/A 4.5 in114.3 mm | Outer Diameter N/A 6.265 in159.131 mm | Overall Width N/A 0.605 in15.367 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
N370022A |
Seal Type
N/A 11 |
Shaft Size N/A 4.5 in114.3 mm | Outer Diameter N/A 5.764 in146.406 mm | Overall Width N/A 1 in25.4 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |