All Product Types
>
ENGINEERED BEARINGS
>
Seals
>
Oil Seals Inch
>
View Items
This category has 4,148 items. Only the first 1000 records are returned.
Oil Seals Inch
Check up to five results to perform an action.
larger image
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 351 - 375 of 1000
«
11
12
13
14
15
»
Part Number
Seal Type
Shaft Size
Outer Diameter
Overall Width
Material
CAD
471645
47
0.812
in
20.625
mm
1.628
in
41.351
mm
0.25
in
6.35
mm
Nitrile
471645V
47
0.812
in
20.625
mm
1.628
in
41.351
mm
0.25
in
6.35
mm
Fluoro-Elastomer
470515
47
0.812
in
20.625
mm
1.565
in
39.751
mm
0.375
in
9.525
mm
Nitrile
471231
47
0.812
in
20.625
mm
1.379
in
35.027
mm
0.312
in
7.925
mm
Nitrile
471231V
47
0.812
in
20.625
mm
1.379
in
35.027
mm
0.312
in
7.925
mm
Fluoro-Elastomer
471686
47
0.812
in
20.625
mm
1.756
in
44.602
mm
0.25
in
6.35
mm
Nitrile
471729
47
0.812
in
20.625
mm
1.878
in
47.701
mm
0.25
in
6.35
mm
Nitrile
472950
47
0.812
in
20.625
mm
2.445
in
62.103
mm
0.375
in
9.525
mm
Nitrile
473412
47
0.812
in
20.625
mm
1.832
in
46.533
mm
0.375
in
9.525
mm
Nitrile
474253
47
0.812
in
20.625
mm
1.503
in
38.176
mm
0.25
in
6.35
mm
Nitrile
480889
48
0.812
in
20.625
mm
1.316
in
33.426
mm
0.25
in
6.35
mm
Nitrile
8609
47
0.812
in
20.625
mm
1.254
in
31.852
mm
0.254
in
6.452
mm
Fluoro-Elastomer
472452
47
0.843
in
21.412
mm
1.3780
in
35.001
mm
0.312
in
7.925
mm
Nitrile
473413
47
0.843
in
21.412
mm
1.503
in
38.176
mm
0.25
in
6.35
mm
Nitrile
473414
47
0.843
in
21.412
mm
1.628
in
41.351
mm
0.25
in
6.35
mm
Nitrile
473415
47
0.843
in
21.412
mm
1.832
in
46.533
mm
0.312
in
7.925
mm
Nitrile
212BULK
N/A
0.859
in
21.819
mm
1.137
in
28.88
mm
0.139
in
3.531
mm
Nitrile
N/A
212PKG
N/A
0.859
in
21.819
mm
1.137
in
28.88
mm
0.139
in
3.531
mm
Nitrile
N/A
212V35
N/A
0.859
in
21.819
mm
1.137
in
28.88
mm
0.139
in
3.531
mm
Fluoro-Elastomer
N/A
482069N
48
0.86
in
21.84
mm
1.441
in
36.601
mm
0.25
in
6.35
mm
Polyacrylate
118BULK
N/A
0.862
in
21.895
mm
1.068
in
27.127
mm
0.103
in
2.616
mm
Nitrile
N/A
118PKG
N/A
0.862
in
21.895
mm
1.068
in
27.127
mm
0.103
in
2.616
mm
Nitrile
N/A
020BULK
N/A
0.864
in
21.946
mm
1.004
in
25.502
mm
0.07
in
1.778
mm
Nitrile
N/A
020PKG
N/A
0.864
in
21.946
mm
1.004
in
25.502
mm
0.07
in
1.778
mm
Nitrile
N/A
222220
32
0.866
in
22
mm
1.387
in
35.23
mm
0.276
in
7
mm
Nitrile
Results 351 - 375 of 1000
«
11
12
13
14
15
»