Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
3751 - 3775 of 4148 | Results Per Page | View | Unit of Measure
« 151 152 153 154 155 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A 41
N/A 4.687 in119.05 mm N/A 6.382 in162.103 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 7S
N/A 4.687 in119.05 mm N/A 5.756 in146.202 mm N/A 3/4 in19.05 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 47
N/A 4.724 in120 mm N/A 5.52 in140.21 mm N/A 0.413 in10.5 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 48
N/A 4.724 in120 mm N/A 5.522 in140.25 mm N/A 0.472 in12 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 11
N/A 4.724 in119.99 mm N/A 5.92 in150.368 mm N/A 0.59 in14.986 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 4.725 in120.015 mm N/A 5.275 in133.985 mm N/A 0.275 in6.985 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 4.725 in120.015 mm N/A 5.275 in133.985 mm N/A 0.275 in6.985 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 4.734 in120.244 mm N/A 5.012 in127.305 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 4.734 in120.244 mm N/A 5.012 in127.305 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 11
N/A 4.765 in121.031 mm N/A 6.325 in160.655 mm N/A 1.078 in27.381 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 11
N/A 4.765 in121.031 mm N/A 6.325 in160.655 mm N/A 1.078 in27.381 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 11
N/A 4.765 in121.031 mm N/A 6.325 in160.655 mm N/A 1.078 in27.381 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 10
N/A 4.765 in121.031 mm N/A 6.322 in160.579 mm N/A 1.132 in28.753 mm N/A PTFE N/A Add To Cart
Request Quote
N/A 11
N/A 4.765 in121.031 mm N/A 6.325 in160.655 mm N/A 1.078 in27.381 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 11
N/A 4.765 in121.031 mm N/A 6.265 in159.131 mm N/A 0.605 in15.367 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 03
N/A 4.765 in121.031 mm N/A 7.006 in177.952 mm N/A 1 1/4 in31.75 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 01
N/A 4.765 in121.031 mm N/A 6.257 in158.928 mm N/A 1.05 in26.67 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 01
N/A 4.765 in121.031 mm N/A 6.006 in152.552 mm N/A 1.031 in26.187 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 10
N/A 4.765 in121.031 mm N/A 6.322 in160.579 mm N/A 1.132 in28.753 mm N/A PTFE N/A Add To Cart
Request Quote
N/A 41
N/A 4.812 in122.225 mm N/A 6.007 in152.578 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 100
N/A 4.812 in122.225 mm N/A 5.552 in141.021 mm N/A 0.535 in13.589 mm N/A Silicone N/A Add To Cart
Request Quote
N/A 45
N/A 4.812 in122.225 mm N/A 6.256 in158.902 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 32
N/A 4.812 in122.225 mm N/A 5.551 in140.995 mm N/A 0.472 in11.989 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 45
N/A 4.812 in122.225 mm N/A 5.756 in146.202 mm N/A 0.562 in14.275 mm N/A Silicone N/A CAD Add To Cart
Request Quote
N/A 03
N/A 4.812 in122.225 mm N/A 6.507 in165.278 mm N/A 0.865 in21.971 mm N/A Nitrile N/A Add To Cart
Request Quote
3751 - 3775 of 4148 | Results Per Page | View | Unit of Measure
« 151 152 153 154 155 »