Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
3776 - 3800 of 4148 | Results Per Page | View | Unit of Measure
« 151 152 153 154 155 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A 03
N/A 4.812 in122.225 mm N/A 6.316 in160.426 mm N/A 1.062 in26.975 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A DW-H
N/A 4.835 in122.809 mm N/A 5.756 in146.202 mm N/A 0.375 in9.525 mm N/A PTFE N/A Add To Cart
Request Quote
N/A N/A 4.85 in123.19 mm N/A 5.4 in137.16 mm N/A 0.275 in6.985 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 4.85 in123.19 mm N/A 5.4 in137.16 mm N/A 0.275 in6.985 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 4.859 in123.419 mm N/A 5.137 in130.48 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 4.859 in123.419 mm N/A 5.137 in130.48 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 41
N/A 4.875 in123.825 mm N/A 6.007 in152.578 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 4.875 in123.825 mm N/A 6.131 in155.727 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 4.875 in123.825 mm N/A 6.256 in158.902 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 75
N/A 4.875 in123.825 mm N/A 6.625 in168.275 mm N/A 0.5 in12.7 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 45
N/A 4.875 in123.825 mm N/A 6.007 in152.578 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A N/A 4.875 in123.825 mm N/A 5.629 in142.977 mm N/A 0.375 in9.525 mm N/A Felt N/A Add To Cart
Request Quote
N/A 03
N/A 4.875 in123.825 mm N/A 6.629 in168.377 mm N/A 1 in25.4 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 03
N/A 4.875 in123.825 mm N/A 6.379 in162.027 mm N/A 0.921 in23.393 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 03
N/A 4.875 in123.825 mm N/A 6.444 in163.678 mm N/A 0.921 in23.393 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 03
N/A 4.875 in123.825 mm N/A 6.629 in168.377 mm N/A 1 in25.4 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 03
N/A 4.875 in123.825 mm N/A 6.506 in165.252 mm N/A 1 in25.4 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 47
N/A 4.882 in124 mm N/A 5.752 in146.1 mm N/A 0.551 in14 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 11
N/A 4.882 in124.003 mm N/A 6.011 in152.679 mm N/A 0.625 in15.875 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 35
N/A 4.921 in125 mm N/A 5.917 in150.28 mm N/A 0.472 in12 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 4.937 in125.4 mm N/A 6.256 in158.902 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 4.937 in125.4 mm N/A 6.007 in152.578 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 4.937 in125.4 mm N/A 6.382 in162.103 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A N/A 4.975 in126.365 mm N/A 5.525 in140.335 mm N/A 0.275 in6.985 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 4.975 in126.365 mm N/A 5.525 in140.335 mm N/A 0.275 in6.985 mm N/A Nitrile N/A Add To Cart
Request Quote
3776 - 3800 of 4148 | Results Per Page | View | Unit of Measure
« 151 152 153 154 155 »