Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
3851 - 3875 of 4148 | Results Per Page | View | Unit of Measure
« 151 152 153 154 155 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

Add To Cart/Request Quote
N/A N/A 5.234 in132.944 mm N/A 5.512 in140.005 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 5.234 in132.944 mm N/A 5.512 in140.005 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 44
N/A 5-1/4 in133.35 mm N/A 6.256 in158.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 5-1/4 in133.35 mm N/A 6.507 in165.278 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 5-1/4 in133.35 mm N/A 6.256 in158.902 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 5-1/4 in133.35 mm N/A 6.256 in158.902 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A CAD Add To Cart
Request Quote
N/A 45
N/A 5-1/4 in133.35 mm N/A 6.256 in158.902 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 5-1/4 in133.35 mm N/A 6.381 in162.077 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 5-1/4 in133.35 mm N/A 6.632 in168.453 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 5-1/4 in133.35 mm N/A 6.757 in171.628 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 45
N/A 5-1/4 in133.35 mm N/A 6.507 in165.278 mm N/A 0.625 in15.875 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 03
N/A 5-1/4 in133.35 mm N/A 7.386 in187.604 mm N/A 1 in25.4 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 10
N/A 5-1/4 in133.35 mm N/A 7.385 in187.579 mm N/A 1.01 in25.654 mm N/A PTFE N/A Add To Cart
Request Quote
N/A 41
N/A 5.312 in134.925 mm N/A 6.507 in165.278 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A N/A 5.35 in135.89 mm N/A 5.9 in149.86 mm N/A 0.275 in6.985 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 5.35 in135.89 mm N/A 5.9 in149.86 mm N/A 0.275 in6.985 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 5.359 in136.119 mm N/A 5.637 in143.18 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A N/A 5.359 in136.119 mm N/A 5.637 in143.18 mm N/A 0.139 in3.531 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 41
N/A 5-3/8 in136.525 mm N/A 6.632 in168.453 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 5-3/8 in136.525 mm N/A 7.881 in200.177 mm N/A 3/4 in19.05 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 89
N/A 5-3/8 in136.525 mm N/A 6.882 in174.803 mm N/A 1 in25.4 mm N/A Nitrile N/A Add To Cart
Request Quote
N/A 45
N/A 5-3/8 in136.525 mm N/A 6.507 in165.278 mm N/A 0.562 in14.275 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 5-3/8 in136.525 mm N/A 6.38 in162.052 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 41
N/A 5-3/8 in136.525 mm N/A 6.757 in171.628 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Add To Cart
Request Quote
N/A 230
N/A 5.428 in137.871 mm N/A 6.505 in165.227 mm N/A 0.42 in10.668 mm N/A Nitrile N/A Add To Cart
Request Quote
3851 - 3875 of 4148 | Results Per Page | View | Unit of Measure
« 151 152 153 154 155 »