All Product Types > ENGINEERED BEARINGS > Seals > Oil Seals Inch > View Items  


This category has 4,148 items. Only the first 1000 records are returned.

Oil Seals Inch

Check up to five results to perform an action.

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 376 - 400 of 1000 « 16 17 18 19 20 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

222238 0.866 in
22
mm
1.504 in
38.2
mm
0.315 in
8
mm
Nitrile CAD Icon (for items table)
222240 0.866 in
22
mm
1.584 in
40.23
mm
0.276 in
7
mm
Nitrile CAD Icon (for items table)
222270 0.866 in
22
mm
1.859 in
47.23
mm
0.276 in
7
mm
Nitrile CAD Icon (for items table)
6022030 N/A 0.866 in
22
mm
1.102 in
28
mm
0.118 in
3
mm
Nitrile N/A
440131 0.875 in
22.225
mm
1.379 in
35.027
mm
0.187 in
4.75
mm
Nitrile CAD Icon (for items table)
340413 0.875 in
22.225
mm
1.316 in
33.426
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
340483 0.875 in
22.225
mm
1.256 in
31.902
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
340850 0.875 in
22.225
mm
1.193 in
30.302
mm
0.187 in
4.75
mm
Nitrile CAD Icon (for items table)
353132 0.875 in
22.225
mm
1.314 in
33.376
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
240733 0.875 in
22.225
mm
1.135 in
28.829
mm
0.125 in
3.175
mm
Nitrile N/A
254287 0.875 in
22.225
mm
1.255 in
31.877
mm
0.25 in
6.35
mm
Nitrile N/A
471570 0.875 in
22.225
mm
1.503 in
38.176
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
471570V 0.875 in
22.225
mm
1.503 in
38.176
mm
0.25 in
6.35
mm
Fluoro-Elastomer CAD Icon (for items table)
471633 0.875 in
22.225
mm
1.581 in
40.157
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
471646 0.875 in
22.225
mm
1.628 in
41.351
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
470398 0.875 in
22.225
mm
1.3780 in
35.001
mm
0.406 in
10.312
mm
Nitrile CAD Icon (for items table)
470567 0.875 in
22.225
mm
1.379 in
35.027
mm
0.312 in
7.925
mm
Nitrile CAD Icon (for items table)
470567N 0.875 in
22.225
mm
1.379 in
35.027
mm
0.312 in
7.925
mm
Polyacrylate CAD Icon (for items table)
470590 0.875 in
22.225
mm
1.756 in
44.602
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
470645 0.875 in
22.225
mm
2.004 in
50.902
mm
0.437 in
11.1
mm
Nitrile CAD Icon (for items table)
470680 0.875 in
22.225
mm
1.503 in
38.176
mm
0.312 in
7.925
mm
Nitrile CAD Icon (for items table)
471137 0.875 in
22.225
mm
1.832 in
46.533
mm
0.375 in
9.525
mm
Nitrile CAD Icon (for items table)
471267 0.875 in
22.225
mm
1.379 in
35.027
mm
0.25 in
6.35
mm
Nitrile CAD Icon (for items table)
471267H 0.875 in
22.225
mm
1.379 in
35.027
mm
0.25 in
6.35
mm
Silicone CAD Icon (for items table)
471267V 0.875 in
22.225
mm
1.379 in
35.027
mm
0.25 in
6.35
mm
Fluoro-Elastomer CAD Icon (for items table)
  Results 376 - 400 of 1000 « 16 17 18 19 20 »